|
|
FLDL-TP-Si200x100-W
Nr artykułu: 11086537
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 216 mm × 226 mm × 23,5 mm housing
|
|
|
|
|
|
FLDL-TP-Si36-W
Nr artykułu: 11086536
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 47 mm × 47 mm × 15 mm housing
|
|
|
|
|
|
FLDL-TP-Si85x77-W
Nr artykułu: 11086538
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 95 mm × 95 mm × 15 mm housing
|
|
|
|
|
|
FLFL-Si60-IR24
Nr artykułu: 11095910
|
Overview
- flashable LED back light
- NIR
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 94 mm × 94 mm × 10 mm housing
|
|
|
|
|
|
ZVI-HILIGHT120_24VDC_WEIß
Nr artykułu: 11130182
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 120°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 127 mm × 127 mm × 20 mm housing
|
|
|
|
|
|
ZVI-HILIGHT80_24VDC_WEIß
Nr artykułu: 11130181
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 80°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector
- dimensions: 87 mm × 87 mm × 20 mm housing
|
|
|
|