|
|
FLDR-i90B-IR24
Nr artykułu: 11090900
|
Overview
- flashable LED ring light
- IR 875 nm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
|
FLFL-Si60-IR24
Nr artykułu: 11095910
|
Overview
- flashable LED back light
- NIR
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 94 mm × 94 mm × 10 mm housing
|
|
|
|
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Nr artykułu: 11175035
|
Overview
- LED spot light
- infrared
- 19… 30 V
- cable length: 0,15 m
- diameter: 34 mm
- adjustable glass optics for spot or broad light
- integrated flash controller and potentiometer (brightness and exposure time)
- direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
- maximum exposure time 220 µs (maximum frequency 35 Hz)
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
Nr artykułu: 11130150
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
Nr artykułu: 11130176
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 50°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|