• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filtrar por atributos

Model

Function

Size (flange)

Sensing method

Solid shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Imagem Nome do produto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
optoTurn EAL580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Contato
optoTurn EAL580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Contato
optoTurn EAL580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Contato
MAGRES EAM360-S - CANopen® Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM360R-S - CANopen®/SAE J1939 Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Contato
MAGRES EAM580-SC - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Contato
MAGRES EAM580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Contato
MAGRES EAM580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Contato
MAGRES redundant EAM580R-SC - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Contato
MAGRES EAM580R-SC - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Contato
MAGRES EAM360-S - SSI Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM360R-S - Analog Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Contato
MAGRES EAM580-SC - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM580R-SC - Analog Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Contato
optoTurn EN580E.ML-SC10.G$$1B.13120.H/11249978

Artigo nº: 11249978

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.G$$1G.13120.H/11250117

Artigo nº: 11250117

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.GA11B.13120.H

Artigo nº: 11246025

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.GA11G.13120.H

Artigo nº: 11246024

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.GA1B1.13120.H

Artigo nº: 11245798

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • BiSS C
Contato
optoTurn EN580E.ML-SC10.GB11B.13120.H

Artigo nº: 11246027

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.GB11G.13120.H

Artigo nº: 11246026

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.GB1B1.13120.H

Artigo nº: 11246028

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • BiSS C
Contato
optoTurn EN580E.ML-SC10.GE11B.13120.H

Artigo nº: 11246050

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.GE11G.13120.H

Artigo nº: 11246029

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Contato
optoTurn EN580E.ML-SC10.GE1B1.13120.H

Artigo nº: 11246051

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • BiSS C
Contato
GM400 Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Contato
GA240 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Contato
GXMMW Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
  • ø6 mm solid shaft (synchro flange)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • Profibus
Contato

Não encontrou o que estava procurando?

Para o topo