|
|
EAM280 - Analog
|
Size (flange)
|
Shaft type
- ø6 mm, solid shaft with flat
- Push-on coupling
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM360R-B - Analog
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM360R-S - Analog
|
Size (flange)
|
Shaft type
- ø10 x 16 mm, solid shaft with flat
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM580R-B - Analog
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM580R-SC - Analog
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM580R-SY - Analog
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|