• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filtrar por atributos

Model

Function

Size (flange)

Sensing method

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Imagem Nome do produto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
MAGRES EAM360-B - CANopen® Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM360-S - CANopen® Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM360R-B - CANopen®/SAE J1939 Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Contato
MAGRES EAM360R-S - CANopen®/SAE J1939 Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Contato
MAGRES EAM580-B - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Contato
MAGRES EAM580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Contato
MAGRES EAM580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Contato
MAGRES EAM580-SC - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Contato
MAGRES EAM580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Contato
MAGRES EAM580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Contato
MAGRES EAM580-SY - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM580-SY - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Contato
MAGRES EAM580-SY - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Contato
MAGRES EAM580-SY - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Contato
MAGRES redundant EAM580R-B - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Contato
MAGRES EAM580R-B - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Contato
MAGRES redundant EAM580R-SC - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Contato
MAGRES EAM580R-SC - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Contato
MAGRES redundant EAM580R-SY - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Contato
MAGRES EAM580R-SY - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Contato
EAM280 - CANopen® Size (flange)
  • ø48 mm, housing 28.6 mm
Shaft type
  • ø6 mm, solid shaft with flat
  • Push-on coupling
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • CANopen®
Contato
MAGRES EAM300-B - CANopen® Size (flange)
  • ø30 mm
Shaft type
  • ø6 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
Contato
MAGRES EAM300-S - CANopen® Size (flange)
  • ø30 mm
Shaft type
  • ø5 x 12 mm solid shaft
  • ø6 x 12 mm solid shaft
  • ø8 x 12 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
Contato
MAGRES EAM360-B - SSI Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM360-S - SSI Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM580-B - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM580-SC - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM580-SY - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato

Não encontrou o que estava procurando?

Para o topo