• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface
Incremental output
Reiniciar o filtro

Filtrar por atributos

Model

Function

Size (flange)

Sensing method

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Imagem Nome do produto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
MAGRES EAM360-B - CANopen® Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM360-S - CANopen® Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM580-B - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM580-SC - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM580-SY - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Contato
MAGRES EAM360-B - SSI Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM360-S - SSI Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM580-B - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM580-SC - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
MAGRES EAM580-SY - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
Contato
G0M2H Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Contato
GXM2S Size (flange)
  • ø58 mm
Shaft type
  • ø12...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Contato
GA240 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Contato
GA241 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Contato
MAGRES EAM300-B - SSI Size (flange)
  • ø30 mm
Shaft type
  • ø6 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
Contato
MAGRES EAM300-S - SSI Size (flange)
  • ø30 mm
Shaft type
  • ø5 x 12 mm solid shaft
  • ø6 x 12 mm solid shaft
  • ø8 x 12 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
Contato

Não encontrou o que estava procurando?

Para o topo