Product portfolio
CombiPress – Pressure and continuous level measurement – PFMN – Hydrostatic level sensor with flush membrane and touch screen – Pressure sensor with flush membrane and touch screen

High-precision pressure sensor with flush diaphragm and touch screen

CombiPress PFMN

  • Fully welded, oil-filled measuring cell
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 400 bar
  • Precision class ≤ 0.1% FS
  • Absolute pressure, relative pressure and vacuum measurement
  • ATEX certification
  • Optional switching output
To the product
Pressure measurement – PBMN low pressure – Highly accurate pressure sensor for low pressure

High-precision pressure sensor for low pressure

PBMN Industrial Low Pressure

  • Fully welded, oil-filled measuring cell
  • Robust stainless steel housing
  • Excellent temperature stability
  • Precision class ≤ 0.1 % FS
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 40 bar
  • Absolute pressure, relative pressure, and vacuum measurement
  • ATEX certification
  • Fast commissioning thanks to IO-Link interface
To the product
Pressure measurement – PBMN high pressure – Highly accurate pressure sensor for high pressure

High-precision pressure sensor for high pressure

PBMN Industrial High Pressure

  • Dry measuring cell
  • Robust stainless steel housing
  • Excellent temperature stability 
  • Precision class ≤ 0.1 % FS
  • Pressure measuring ranges from 0 ... 60 bar to 0 ... 1600 bar
  • Relative pressure measurement
  • ATEX certification
To the product
Pressure and continuous level measurement – PBMN flush

High-precision pressure sensor with flush diaphragm

PBMN Flush

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Precision class ≤ 0.1 % FS
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 400 bar
  • Absolute pressure, relative pressure, and vacuum measurement
  • ATEX certification
  • Fast commissioning thanks to IO-Link interface
To the product
The selected altAttribute does not exist!

Precise pressure sensor for process applications

PP20S Process

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 0 to 0 ... 40 bar
  • Precision class ≤ 0.5% FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • IO-Link Dual Channel for easy commissioning and acquisition of valuable secondary data
To the product
The selected altAttribute does not exist!

Precise pressure sensor for industrial applications

PP20S Industrial

  • Robust ceramic measuring cell
  • Compact stainless steel design
  • Pressure measuring ranges from -1 ... 0 to 0 ... 400 bar
  • Precision class ≤ 0.5% FS
  • Relative pressure and vacuum measurement
  • External programming of zero point and measuring range using FlexProgrammer 9701
To the product
The selected altAttribute does not exist!

Precise pressure sensor for high pressure applications

PP20S Compact

  • Fully welded sensor design
  • Pressure measuring range from 0 ... 60 to 0 ... 600 bar
  • Precision class ≤ 0.25% FS
To the product
Pressure measurement – CTX – Pressure sensor for general air and gas applications

Pressure sensor for standard industrial applications

CTX

  • Robust ceramic measuring cell
  • Compact stainless steel design
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 200 bar
  • Precision class ≤ 1.0 % FS
  • Relative pressure and vacuum measurement
To the product
Pressure measurement – Y91

Pressure transmitter for process applications

Y91

  • Robust stainless steel housing
  • Applied in the chemical industry, pneumatics, power supply, and the industrial gas industry
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 400 bar
  • Precision class ≤ 1.0 % FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • Intrinsically safe variant (LCIE 02 ATEX 6133X)
To the product

Your benefits
  • Optimal and easy process implementation
    • Wide range of process connections and adapters
  • Optimum performance even under extreme operating conditions
    • Compact and robust design with different certifications
    • High protection against overload and burst
  • Precision and temperature stability
    • Configuration of different precision classes
    • Variants available for high temperature applications

Applications
  • Building technology for heating, ventilation and air conditioning (HVAC)
  • Pneumatic systems, compressors and air pressure drives
  • Control of hydraulic aggregates
  • Pressure control at robot grippers
  • Overload monitoring in hydraulic systems (mobile hydraulics)
  • Pressure gradient control, e.g. for autoclave control
  • Level measurement in mineral oil tanks, e.g. on ships

Technology

The right technology for your application.


Downloads


To the top