Technical data
General data
Usage
  • Connecting cable for
  • Connector type M12
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M12
Type (head 1)
  • Straight
Connection type (head 2)
  • Free cable end
Particular characteristics
  • Railway industry
Shielding
  • Shielded
Material cable jacket
  • RADOX
Length
  • 2 m
Number of positions
  • 4 pins
Protection class
  • IP 65

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Pin assignment

To the top