Technical data
General data
Output signal
  • 4 ... 20 mA
Non-linearity
  • < 0.04 %
Zero point deviation
  • < 0.2 %
Repeatability
  • < 0.01 %
Temperature effect zero
  • < 0.01 % / 10K
Mechanical data
Material housing
  • Aluminium, 6060, chem. passivated
Electrical connection on sensor side
  • M9, 4 pin, female
Electrical connection on control side
  • M12, 5 pin, male
Environmental conditions
Operating temperature range
  • -40 ... 85 °C
Storage temperature range
  • -40 ... 85 °C
Protection class EN 60529, ISO20653
  • IP 65
Vibration IEC 60068-2-6
  • 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Random IEC 60068-2-64
  • 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
  • 50 g / 11 ms, 100 g / 6 ms
Electrical data bridge
Bridge resistance
  • ≥ 350 Ω
Signal area
  • 2 mV/V
Power supply
  • 2.5 VDC
Electrical data
Supply voltage
  • 18 ... 30 VDC
Current consumption
  • < 40 mA
Cut-off frequency (3 db)
  • 1000 Hz
SNR @2.0 mV/V
  • > 80 dB
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Zero adjustment active
  • > 5 VDC
Zero adjustment inactive
  • < 1 VDC
Zero adjustment pulse
  • > 1 ms
Zero adjustment time
  • < 30 ms
Compliance and approvals
Conformity
  • CE
  • UL

Downloads
Data sheet
Quickstart
Certificates / approvals

Drawings
Drawings

Accessories
Connecting cables measuring amplifier - PLC
The selected altAttribute does not exist! CAM12.A5-11230351

Article no.: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230352

Article no.: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230353

Article no.: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top