• Image
  • Product name
  • Measuring range
  • Resolution
  • Accuracy (+25 °C)
  • Interface

Filter by attributes

Accuracy (+25 °C)

Interface

Protection EN 60529

Image Product name Measuring range Resolution Accuracy (+25 °C) Interface
GIM140R - 2-dimensional, analog Measuring range
  • ±10°/±30°/±45°/±60°
Resolution
  • 0.05 °
Accuracy (+25 °C)
  • ±0.4°
Interface
  • Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
Inquire
GIM140R - 2-dimensional, CANopen® Measuring range
  • ±10°/±30°/±45°/±60°
Resolution
  • 0.1 °
Accuracy (+25 °C)
  • Typ. ±0.2°
Interface
  • CANopen®
Inquire

Did not find what you were looking for?

To the top