Product portfolio
The selected altAttribute does not exist!

Basic contrast sensors

OC50

  • RGB LED and single-lens optics
  • Plastic housing with PMMA lenses
  • Static teach-in with LED display
  • Jitter<25 μs
  • Optional lenses for distances up to 18 mm
To the product
The selected altAttribute does not exist!

Performance contrast sensors

OC60

  • RGB LED and single-lens optics
  • Metal housing with glass lenses
  • Static and dynamic teach-in
  • Low jitter types with jitter<7 μs
  • Variants with display and color mode
  • Optional lenses for distances up to 40 mm
Open in product selector
The selected altAttribute does not exist!

Luminescence sensors

OC60

  • UV LED and single-lens optics
  • Metal housing with glass lenses
  • Detection of fluorescent markings
  • Adjustable in 5 sensitivity levels
  • Short response times 0.34 ms
  • Optional lenses for distances up to 50 mm
Open in product selector
Laser contrast sensors with an additional analog output

Laser contrast sensors

OZDM16

  • Contrast sensor with laser diode (red)
  • Metal housing with glass front
  • Short response times<0.05 ms
  • Variants with current output for the detection of gradual changes
  • Strong-focus laser beam for high-precision detection
Open in product selector

Highlights

Applications
  • Print mark recognition to control printing and downstream processes, such as folding, cutting and gluing
  • Control of packaging processes
  • Label and tag positioning
  • Register control in printing and for print processing
  • Color verification such as confirmation of the correct color or differentiation for similar colors

Technology

To the top