Technical data
General data
Scanning range Sd
  • 100 … 2300 mm
Scanning range close limit Sdc
  • 100 … 2300 mm
Scanning range far limit Sde
  • 100 … 2300 mm
Repeat accuracy
  • 5 mm
Resolution
  • < 1 mm
Response time ton
  • < 3000 ms
Release time toff
  • < 3000 ms
Temperature drift
  • > 50 mm < 2 % of distance to target Sde
Sonic frequency
  • 80 kHz (230 kHz)
Approvals/certificates
  • EN 60947-5-2:2007
  • EN 13309:2010
  • EN ISO 14982:2009
  • ISO 13766:2006
Electrical data
Voltage supply range +Vs
  • 4.8 … 5.2 VDC
Current consumption max. (no load)
  • 120 mA
Current consumption typ.
  • 120 mA
Output circuit
  • Voltage output
Output signal
  • 0,5 ... 4,5 VDC
Load resistance +Vs max.
  • < 1500 Ohm
Short circuit protection
  • No
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Design
  • Rectangular
Housing material
  • Plastic (PA 10T/X)
Width / diameter
  • 70 mm
Height / length
  • 48 mm
Depth
  • 115 mm
Connection types
  • Connector DT13-4P 4 pin
Ambient conditions
Operating temperature
  • -20 … +70 °C
Storage temperature
  • -40 … +85 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

To the top