Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Consumption w/o load
  • ≤300 mA (24 VDC)
Output signals
  • SSI data (Linedriver RS485)
Position resolution
  • 0...20 bit singleturn
Speed resolution
  • ≤18 bit (±20...±2000 rpm)
Code
  • Gray or binary
Code sequence
  • Positiv at CW
Input signals
  • SSI clock
  • Zero position
  • Rotating direction
Additional outputs
  • Square-wave HTL
  • Square-wave TTL (RS422)
  • SinCos
Status indicator
  • Color-LED, system OK output
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - electrical ratings (square-wave)
Pulses per revolution
  • 1024 … 4096
Phase shift
  • 90 ° ±2°
Duty cycle
  • 45…55 %
Output frequency
  • ≤500 kHz (HTL)
  • ≤2 MHz (TTL)
Output signals
  • A+, A-, B+, B-
Output stages
  • HTL
  • TTL/RS422
Technical data - electrical ratings (SinCos)
Sinewave cycles per revolution
  • 1024 … 4096
Phase shift
  • 90 ° ±2°
Output frequency
  • ≤500 kHz
Output signals
  • A+, A-, B+, B-
Output stages
  • SinCos 1 Vpp
Technical data - mechanical design
Dimensions (sensor head)
  • 165 x 25 x 93 mm
Shaft type
  • ø300...3185 mm (through hollow shaft)
Axial tolerance
  • ±5 mm (belt to head)
Radial tolerance
  • 1…3 mm (belt to head)
Protection EN 60529
  • IP 67
Operating speed
  • ≤1850 rpm (ø300 mm)
  • ≤150 rpm (ø1500 mm)
Material
  • Housing sensing head: aluminium alloy
  • Magnetic belt: stainless steel (1.4310)
Operating temperature
  • -40...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 6 ms
Weight approx.
  • 730 g (head)
  • 120 g (belt/m)
  • 17 g (lock)
Connection
  • Flange connector M23, 17-pin

Downloads
Data sheet
Operating Manual
Brochures / Catalogs
Declaration of conformity
CAD

Accessories
Connectors and cables
Mating connector M23, solder version, 17-pin, CCW

Article no.: 11068551

Mating connector M23 in solder version (17-pin, female , CCW) for cable connection to the flange connector M23 (17-pin, male , CW).


To the top