• Image
  • Product name
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Interface

Image Product name Shaft type Steps per revolution Number of revolutions Interface
MAGRES EAM300-B - CANopen® Shaft type
  • ø6 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
Inquire
MAGRES EAM300-S - CANopen® Type d’axe
  • ø5 x 12 mm axe
  • ø6 x 12 mm axe
  • ø8 x 12 mm axe
Nombre de pas par tour
  • ≤16384 / 14 bit
Nombre de tours
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
Inquire
MAGRES EAM300-B - SSI Shaft type
  • ø6 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bits
Number of revolutions
  • ≤262144 / 18 bits
Interface
  • SSI
Inquire
MAGRES EAM300-S - SSI Shaft type
  • ø5 x 12 mm solid shaft
  • ø6 x 12 mm solid shaft
  • ø8 x 12 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
Inquire

Did not find what you were looking for?

To the top