• Immagine
  • Nome del prodotto
  • Dimensions W x H x L
  • Housing type
  • Display
  • Tensione operativa

Filtrare per caratteristiche

Dimensions

Technologie

Affichage

Nombre de digits

Type de boîtier

Alimentation

Repositionnement

Protection EN 60529

Immagine Nome del prodotto Dimensions W x H x L Housing type Display Tensione operativa
H 126 Dimensions W x H x L
  • 40 x 29 x 27.5 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
H 300 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
H 310 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
H 400 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
H 410 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
ISI30 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Tensione operativa
  • Lithium battery (approx. 8 years at 20 °C)
ISI31 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Tensione operativa
  • Lithium battery (approx. 8 years at 20 °C)
ISI32 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Tensione operativa
  • Lithium battery (approx. 8 years at 20 °C)
ISI33 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Tensione operativa
  • Lithium battery (approx. 8 years at 20 °C)
ISI36 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Tensione operativa
  • Lithium battery (approx. 8 years at 20 °C)
M 300 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
M 310 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
M 310.A Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
M 400 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
M 410 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
M 410.A Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
M 411 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
T 120
Housing type
  • Housing with retaining ring
Display
  • Digit roller
T 123
Housing type
  • Housing with ground plate (table mount)
Display
  • Digit roller
T 124
Housing type
  • Housing with mounting plate (wall mount)
Display
  • Digit roller
T 127 Dimensions W x H x L
  • 40 x 29 x 27.5 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
T 130
Housing type
  • Housing with retaining ring
Display
  • Digit roller
T 134
Housing type
  • Plug-on housing for table and wall mount
Display
  • Digit roller
U 126 Dimensions W x H x L
  • 40 x 29 x 27.5 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
U 127 Dimensions W x H x L
  • 40 x 29 x 27.5 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
U 300 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
U 310 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
U 400 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
U 401 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
U 410 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller

Non hai trovato quello che cercavi?

In alto