• Image
  • Product name
  • Shaft type
  • Steps per revolution
  • Output stages
  • Interface
Filter by attributes

Model

Size (flange)

Steps per turn

Interface

Image Product name Shaft type Steps per revolution Output stages Interface
EAM500 analog
  • ø6 mm (magnet rotor bore)
  • M7 screw
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
EAM500R-K - CANopen®
  • ø6 mm (magnet rotor bore)
  • M7 screw
  • ≤16384 / 14 bit
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
  • CANopen®

Did not find what you were looking for?

To the top