• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface
Filter by attributes

Model

Size (flange)

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection DIN EN 60529

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
EAM360-B - CANopen® - MAGRES
  • ø36 mm
  • ø10...15 mm (blind hollow shaft)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
EAM360-K - CANopen® - MAGRES
  • ø36 mm
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
EAM360-S - CANopen® - MAGRES
  • ø36 mm
  • ø10 x 16 mm, solid shaft with flat
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
EAM360R-B - analog - MAGRES
  • ø36 mm
  • ø10...15 mm (blind hollow shaft)
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
EAM360R-B - CANopen®/SAE J1939 - MAGRES
  • ø36 mm
  • ø10...15 mm (blind hollow shaft)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • SAE J1939
EAM360R-K - analog - MAGRES
  • ø36 mm
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
EAM360R-K - CANopen®/SAE J1939 - MAGRES
  • ø36 mm
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • SAE J1939
EAM360R-S - analog - MAGRES
  • ø36 mm
  • ø10 x 16 mm, solid shaft with flat
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
EAM360R-S - CANopen®/SAE J1939 - MAGRES
  • ø36 mm
  • ø10 x 16 mm, solid shaft with flat
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • SAE J1939
EAM580-B - CANopen® - MAGRES
  • ø58 mm
  • ø10...15 mm (blind hollow shaft)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
EAM580-B - PROFINET - MAGRES
  • ø58 mm
  • ø10...15 mm (blind hollow shaft)
  • ≤16384 / 14 bit
  • ≤65536 / 16 bit
  • PROFINET IO
EAM580-K - CANopen® - MAGRES
  • ø58 mm
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
EAM580-K - PROFINET - MAGRES
  • ø58 mm
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
  • ≤16384 / 14 bit
  • ≤65536 / 16 bit
  • PROFINET IO
EAM580R-B - analog - MAGRES
  • ø58 mm
  • ø10...15 mm (blind hollow shaft)
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
EAM580R-B - CANopen® - MAGRES redundant
  • ø58 mm
  • ø10...15 mm (blind hollow shaft)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
EAM580R-B - CANopen®/SAE J1939 - MAGRES
  • ø58 mm
  • ø10...15 mm (blind hollow shaft)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • SAE J1939
EAM580R-K - analog - MAGRES
  • ø58 mm
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
EAM580R-K - CANopen®/SAE J1939 - MAGRES
  • ø58 mm
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
  • ≤16384 / 14 bit
  • ≤262144 / 18 bit
  • CANopen®
  • SAE J1939

Did not find what you were looking for?

To the top