• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

emitter / receiver

scanning range

light source

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

particular characteristics

version

Image Product name product group housing sensing distance max. features
O300W.EL-GW1B.PVN

Article no.: 11181085

  • Through beam sensors
  • washdown
  • receiver
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 40 m
  • push-pull
  • qTeach / remote
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300W.ER-GW1B.PVN

Article no.: 11167301

  • Through beam sensors
  • washdown
  • receiver
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 10 m
  • push-pull
  • qTeach / remote
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300W.GL-GW1J.PVN

Article no.: 11171770

  • Diffuse sensors with background suppression
  • washdown
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 30 … 250 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
O300W.GP-GW1J.PVN

Article no.: 11127755

  • Diffuse sensors with background suppression
  • washdown
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 30 … 200 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300W.RL-GW1J.PVN

Article no.: 11172815

  • Retro-reflective sensors
  • washdown
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 5 m
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
O300W.RP-GW1B.PVN

Article no.: 11127720

  • Retro-reflective sensors
  • washdown
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 5 m
  • pulsed PinPoint LED
  • push-pull
  • qTeach / remote
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300W.RP.T-GW1J.PVN

Article no.: 11157338

  • Retro-reflective sensors
  • washdown
  • transparency object detection
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 3,5 m
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300W.SL-GW1J.PVN

Article no.: 11179009

  • SmartReflect Light barriers
  • washdown
  • standard object detection
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 30 … 250 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
O300W.SP-GW1J.PVN

Article no.: 11127758

  • SmartReflect Light barriers
  • washdown
  • standard object detection
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 30 … 300 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300W.SP.T-GW1J.PVN

Article no.: 11136922

  • SmartReflect Light barriers
  • washdown
  • transparency object detection
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 30 … 300 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300W.TL-ZZZZ.PVN

Article no.: 11181228

  • Through beam sensors
  • washdown
  • emitter
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 40 m
  • pulsed red laser diode
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
O300W.TR-ZZZZ.PVN

Article no.: 11167300

  • Through beam sensors
  • washdown
  • emitter
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
  • 10 m
  • pulsed red LED
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.ER-GW1B.PVO

Article no.: 11167303

  • Through beam sensors
  • washdown
  • receiver
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 25 m
  • push-pull
  • qTeach / remote
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.GP-GW1J.PVO

Article no.: 11125092

  • Diffuse sensors with background suppression
  • washdown
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 60 … 400 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.GP-GW1J.PVO/H002

Article no.: 11137000

  • Diffuse sensors with background suppression
  • washdown
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
  • 60 … 400 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.RP-GW1B.PVO

Article no.: 11107745

  • Retro-reflective sensors
  • washdown
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 7,5 m
  • pulsed PinPoint LED
  • push-pull
  • qTeach / remote
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.RP-GW1B.PVO/H002

Article no.: 11125066

  • Retro-reflective sensors
  • washdown
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 7,5 m
  • pulsed PinPoint LED
  • push-pull
  • Teach-in: remote
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.RP.T-GW1J.PVO

Article no.: 11157357

  • Retro-reflective sensors
  • washdown
  • transparency object detection
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 5,5 m
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.SP-GW1J.PVO

Article no.: 11125098

  • SmartReflect Light barriers
  • washdown
  • standard object detection
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 60 … 600 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.SP-GW1J.PVO/H002

Article no.: 11137002

  • SmartReflect Light barriers
  • washdown
  • standard object detection
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
  • 60 … 600 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.SP.T-GW1J.PVO/B005

Article no.: 11136924

  • SmartReflect Light barriers
  • washdown
  • transparency object detection
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 60 … 1000 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.TR-ZZZZ.PVO

Article no.: 11167302

  • Through beam sensors
  • washdown
  • emitter
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
  • 25 m
  • pulsed red LED
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.SP-GW1J.PVO/H002_B005

Article no.: 11137003

  • SmartReflect Light barriers
  • washdown
  • standard object detection
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
  • 60 … 800 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+

Did not find what you were looking for?

To the top