• Image
  • Product name
  • product group
  • dimension
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

type

housing version

dimension

connection types

protection class/approvals

output circuit/interface

operating temperature

particular characteristics

Image Product name product group dimension housing sensing distance max. features
IR06.D03L-Q40.UA1Z.7SCV

Article no.: 11174154

  • Inductive distance measuring sensors
  • miniature
  • 6,5 mm
  • 6,5 mm x 40 mm
  • stainless steel
  • linearized
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • cable, 2 m
  • -25 … 75 °C
  • IP 67
IR06.D03L-Q46.UA1Z.7SL

Article no.: 11174153

  • Inductive distance measuring sensors
  • miniature
  • 6,5 mm
  • 6,5 mm x 46 mm
  • stainless steel
  • linearized
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • connector M8
  • -25 … 75 °C
  • IP 67
IR08.D03L-Q46.UA1Z.7SL

Article no.: 11141038

  • Inductive distance measuring sensors
  • miniature
  • 8 mm
  • 8 mm x 46 mm
  • stainless steel
  • linearized
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • connector M8
  • -25 … 75 °C
  • IP 67
IR12.D03K-F60.IA1E.7FO/B015

Article no.: 11158152

  • Inductive distance measuring sensors
  • high sensitivity
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • current output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67
IR12.D03K-F60.UA1E.7FO/B015

Article no.: 11158153

  • Inductive distance measuring sensors
  • high sensitivity
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67
IR12.D04L-F60.UAME.7BF

Article no.: 11130474

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • linearized
  • flush
  • 0 … 4 mm
  • voltage output / PNP
  • external Teach-in
  • connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
IR12.D06L-Q60.IA1E.7BF

Article no.: 11157693

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • quasi-flush
  • 0 … 6 mm
  • current output
  • external Teach-in
  • connector M12
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 67
IR12.D06L-Q60.UA1E.7BF

Article no.: 11141090

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • quasi-flush
  • 0 … 6 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
IR12.D06L-Q60.UAME.7BF

Article no.: 11135332

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • linearized
  • quasi-flush
  • 0 … 6 mm
  • voltage output / PNP
  • external Teach-in
  • connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
IR18.D03K-F60.IA1E.7FO/B015

Article no.: 11158154

  • Inductive distance measuring sensors
  • high sensitivity
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • current output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67
IR18.D03K-F60.UA1E.7FO/B015

Article no.: 11158155

  • Inductive distance measuring sensors
  • high sensitivity
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67
IR18.D08F-F60.UA1E.7BO

Article no.: 11170540

  • Inductive distance measuring sensors
  • factor 1 - all metals
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • factor 1
  • flush
  • 0 … 8 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IR18.D08L-Q60.IA1E.7BO

Article no.: 11164789

  • Inductive distance measuring sensors
  • linearized
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • quasi-flush
  • 0 … 8 mm
  • current output
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IR18.D08L-Q60.UA1E.7BO

Article no.: 11141092

  • Inductive distance measuring sensors
  • linearized
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • quasi-flush
  • 0 … 8 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IR18.D08L-Q60.UAME.7BF

Article no.: 11130478

  • Inductive distance measuring sensors
  • linearized
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • linearized
  • quasi-flush
  • 0 … 8 mm
  • voltage output / push-pull
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IR30.D18L-F60.IA1E.7BO

Article no.: 11179029

  • Inductive distance measuring sensors
  • linearized
  • 30 mm
  • 30 mm x 60 mm
  • metal
  • linearized
  • flush
  • 0 … 18 mm
  • current output
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IR30.D18L-F60.UA1E.7BO

Article no.: 11179028

  • Inductive distance measuring sensors
  • linearized
  • 30 mm
  • 30 mm x 60 mm
  • metal
  • linearized
  • flush
  • 0 … 18 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IR30.D24L-N60.IA1E.7BO

Article no.: 11179051

  • Inductive distance measuring sensors
  • 30 mm
  • 30 mm x 60 mm
  • metal
  • linearized
  • non-flush
  • 0 … 24 mm
  • current output
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IR30.D24L-N60.UA1E.7BO

Article no.: 11179050

  • Inductive distance measuring sensors
  • 30 mm
  • 30 mm x 60 mm
  • metal
  • linearized
  • non-flush
  • 0 … 24 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -25 … 75 °C
  • IP 67
IWFK 20Z8704/S35A

Article no.: 10155694

  • Inductive distance measuring sensors
  • linearized
  • 20 mm
  • 20 mm x 42 mm
  • plastic
  • linearized
  • quasi-flush
  • 0 … 10 mm
  • voltage output / PNP
  • Teach-in
  • connector M8
  • -10 … 70 °C
  • IP 67
IWFM 18U7504/S35A

Article no.: 10146855

  • Inductive distance measuring sensors
  • 18 mm
  • 18 mm x 30 mm
  • metal
  • linearized
  • flush
  • 0 … 4 mm
  • voltage output
  • connector M8
  • -10 … 70 °C
  • IP 67
IWRM 12Z8704/S14C

Article no.: 10144963

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • linearized
  • quasi-flush
  • 0 … 4 mm
  • voltage output / PNP
  • external Teach-in
  • connector M12
  • -10 … 70 °C
  • IP 67
IWRM 18Z8704/S14C

Article no.: 10156471

  • Inductive distance measuring sensors
  • linearized
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • linearized
  • quasi-flush
  • 0 … 8 mm
  • voltage output / PNP
  • external Teach-in
  • connector M12
  • -10 … 70 °C
  • IP 67
IWRM 30Z8704/S14C

Article no.: 10161182

  • Inductive distance measuring sensors
  • linearized
  • 30 mm
  • 30 mm x 62 mm
  • metal
  • 2 adjust. switching points
  • linearized
  • quasi-flush
  • 0 … 16 mm
  • voltage output / PNP
  • external Teach-in
  • connector M12
  • -10 … 70 °C
  • IP 67

Did not find what you were looking for?

To the top