• Image
  • Product name
  • product group
  • dimension
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

type

housing version

dimension

connection types

protection class/approvals

output circuit/interface

operating temperature

particular characteristics

Image Product name product group dimension housing sensing distance max. features
IR12.D03K-F60.IA1E.7FO/B015

Article no.: 11158152

  • Inductive distance measuring sensors
  • high sensitivity
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • current output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67
IR12.D03K-F60.UA1E.7FO/B015

Article no.: 11158153

  • Inductive distance measuring sensors
  • high sensitivity
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67
IR18.D03K-F60.IA1E.7FO/B015

Article no.: 11158154

  • Inductive distance measuring sensors
  • high sensitivity
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • current output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67
IR18.D03K-F60.UA1E.7FO/B015

Article no.: 11158155

  • Inductive distance measuring sensors
  • high sensitivity
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • high sensitivity
  • flush
  • 2,75 … 3 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -10 … 60 °C
  • IP 67

Did not find what you were looking for?

To the top