• Image
  • Product name
  • product group
  • dimension
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

type

housing version

dimension

connection types

protection class/approvals

output circuit/interface

operating temperature

particular characteristics

Image Product name product group dimension housing sensing distance max. features
IR06.D03S-Q22.UA1Z.7SCV

Article no.: 11144078

  • Inductive distance measuring sensors
  • subminiature
  • 6,5 mm
  • 6,5 mm x 22 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • cable, 2 m
  • -25 … 75 °C
  • IP 67
IR06.D03S-Q30.UA1Z.7SCV

Article no.: 11144090

  • Inductive distance measuring sensors
  • miniature
  • 6,5 mm
  • 6,5 mm x 30 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • cable, 2 m
  • -10 … 70 °C
  • IP 67
IR06.D03S-Q46.IA1Z.7SL

Article no.: 11141032

  • Inductive distance measuring sensors
  • miniature
  • 6,5 mm
  • 6,5 mm x 46 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • current output
  • connector M8
  • -10 … 70 °C
  • IP 67
IR06.D03S-Q46.UA1Z.7SL

Article no.: 11137807

  • Inductive distance measuring sensors
  • miniature
  • 6,5 mm
  • 6,5 mm x 46 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • connector M8
  • -10 … 70 °C
  • IP 67
IR08.D02S-F40.UA1Z.7SCV

Article no.: 11130472

  • Inductive distance measuring sensors
  • miniature
  • 8 mm
  • 8 mm x 40 mm
  • stainless steel
  • flush
  • 0 … 2 mm
  • voltage output
  • cable, 2 m
  • -10 … 70 °C
  • IP 67
IR08.D02S-F46.UA1Z.7SL

Article no.: 11123872

  • Inductive distance measuring sensors
  • miniature
  • 8 mm
  • 8 mm x 46 mm
  • stainless steel
  • flush
  • 0 … 2 mm
  • voltage output
  • connector M8
  • -10 … 70 °C
  • IP 67
IR08.D03S-Q22.UA1Z.7SCV

Article no.: 11141036

  • Inductive distance measuring sensors
  • subminiature
  • 8 mm
  • 8 mm x 22 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • cable, 2 m
  • -25 … 75 °C
  • IP 67
IR08.D03S-Q30.UA1Z.7SCV

Article no.: 11141037

  • Inductive distance measuring sensors
  • 8 mm
  • 8 mm x 30 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • cable, 2 m
  • -10 … 70 °C
  • IP 67
IR08.D03S-Q40.UA1Z.7SCV

Article no.: 11130473

  • Inductive distance measuring sensors
  • 8 mm
  • 8 mm x 40 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • cable, 2 m
  • -10 … 70 °C
  • IP 67
IR08.D03S-Q46.IA1Z.7SL

Article no.: 11141034

  • Inductive distance measuring sensors
  • 8 mm
  • 8 mm x 46 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • current output
  • connector M8
  • -10 … 70 °C
  • IP 67
IR08.D03S-Q46.UA1Z.7SL

Article no.: 11123873

  • Inductive distance measuring sensors
  • 8 mm
  • 8 mm x 46 mm
  • stainless steel
  • quasi-flush
  • 0 … 3 mm
  • voltage output
  • connector M8
  • -10 … 70 °C
  • IP 67
IR12.D04S-F40.UA1Z.7BCV

Article no.: 11130475

  • Inductive distance measuring sensors
  • 12 mm
  • 12 mm x 40 mm
  • metal
  • flush
  • 0 … 4 mm
  • voltage output
  • cable, 2 m
  • -25 … 75 °C
  • IP 67
IR12.D04S-F50.UA1Z.7BO

Article no.: 11123876

  • Inductive distance measuring sensors
  • 12 mm
  • 12 mm x 50 mm
  • metal
  • flush
  • 0 … 4 mm
  • voltage output
  • connector M12
  • -25 … 75 °C
  • IP 67
IR12.D06L-Q60.IA1E.7BF

Article no.: 11157693

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • quasi-flush
  • 0 … 6 mm
  • current output
  • external Teach-in
  • connector M12
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 67
IR12.D06L-Q60.UA1E.7BF

Article no.: 11141090

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • linearized
  • quasi-flush
  • 0 … 6 mm
  • voltage output
  • external Teach-in
  • connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
IR12.D06L-Q60.UAME.7BF

Article no.: 11135332

  • Inductive distance measuring sensors
  • linearized
  • 12 mm
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • linearized
  • quasi-flush
  • 0 … 6 mm
  • voltage output / PNP
  • external Teach-in
  • connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
IR12.D06S-Q40.UA1Z.7BCV

Article no.: 11130476

  • Inductive distance measuring sensors
  • 12 mm
  • 12 mm x 40 mm
  • metal
  • quasi-flush
  • 0 … 6 mm
  • voltage output
  • cable, 2 m
  • -25 … 75 °C
  • IP 67
IR12.D06S-Q50.IA1Z.7BO

Article no.: 11141039

  • Inductive distance measuring sensors
  • 12 mm
  • 12 mm x 50 mm
  • metal
  • quasi-flush
  • 0 … 6 mm
  • current output
  • connector M12
  • -25 … 75 °C
  • IP 67
IR12.D06S-Q50.UA1Z.7BO

Article no.: 11123877

  • Inductive distance measuring sensors
  • 12 mm
  • 12 mm x 50 mm
  • metal
  • quasi-flush
  • 0 … 6 mm
  • voltage output
  • connector M12
  • -25 … 75 °C
  • IP 67
IR18.D05S-F60.UA1Z.7BO/B007

Article no.: 11140166

  • Inductive distance measuring sensors
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • flush
  • 2 … 5 mm
  • voltage output
  • connector M12
  • -10 … 70 °C
  • IP 67
IR18.D08S-Q50.UA1Z.7BCV

Article no.: 11130479

  • Inductive distance measuring sensors
  • 18 mm
  • 18 mm x 50 mm
  • metal
  • quasi-flush
  • 0 … 8 mm
  • voltage output
  • cable, 2 m
  • -10 … 70 °C
  • IP 67
IR18.D08S-Q60.UA1Z.7BO

Article no.: 11123879

  • Inductive distance measuring sensors
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • quasi-flush
  • 0 … 8 mm
  • voltage output
  • connector M12
  • -10 … 70 °C
  • IP 67

Did not find what you were looking for?

To the top