• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

adjustability

type

scanning range

dimension

dimension

dimension

housing version

connection types

output circuit/interface

protection class/approvals

operating temperature

sonic frequency

particular characteristics

Image Product name product group housing sensing distance max. features
UNAR 12N1914/S14H

Article no.: 11182657

  • Ultrasonic proximity sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 10 … 200 mm
  • NPN make function (NO)
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 12N3914/S14H

Article no.: 11182658

  • Ultrasonic proximity sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 10 … 200 mm
  • NPN break function (NC)
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 12P1914/S14H

Article no.: 11182659

  • Ultrasonic proximity sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 10 … 200 mm
  • PNP make function (NO)
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 12P3914/S14H

Article no.: 11182700

  • Ultrasonic proximity sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 10 … 200 mm
  • PNP break function (NC)
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67
URAR 12N8914/S14H

Article no.: 11182705

  • Ultrasonic retro-reflective sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 0… 200 mm
  • NPN make function (NO) / break function (NC)
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67
URAR 12P8914/S14H

Article no.: 11182706

  • Ultrasonic retro-reflective sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 0… 200 mm
  • PNP make function (NO) / break function (NC)
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67

Did not find what you were looking for?

To the top