• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

emitter / receiver

scanning range

light source

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

particular characteristics

version

Image Product name product group housing sensing distance max. features
OR18.EI-NW1P.71O

Article no.: 11157814

  • Through beam sensors
  • receiver
  • 18 mm x 67,2 mm
  • plastic
  • 13 m
  • NPN
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.EI-NW1Z.71CV

Article no.: 11157815

  • Through beam sensors
  • receiver
  • 18 mm x 44,8 mm
  • plastic
  • 13 m
  • NPN
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.EI-NW1Z.71OV/0010

Article no.: 11157816

  • Through beam sensors
  • receiver
  • 18 mm x 44,8 mm
  • plastic
  • 13 m
  • NPN
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
OR18.EI-PW1P.71O

Article no.: 11157811

  • Through beam sensors
  • receiver
  • 18 mm x 67,2 mm
  • plastic
  • 13 m
  • PNP
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.EI-PW1Z.71CV

Article no.: 11157812

  • Through beam sensors
  • receiver
  • 18 mm x 44,8 mm
  • plastic
  • 13 m
  • PNP
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.EI-PW1Z.71OV/0010

Article no.: 11157813

  • Through beam sensors
  • receiver
  • 18 mm x 44,8 mm
  • plastic
  • 13 m
  • PNP
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
OR18.EL-NV1P.7BCV

Article no.: 11157820

  • Through beam sensors
  • standard
  • receiver
  • 18 mm x 77 mm
  • metal
  • 55 m
  • NPN complementary
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
OR18.EL-NV1P.7BO

Article no.: 11157819

  • Through beam sensors
  • standard
  • receiver
  • 18 mm x 81,5 mm
  • metal
  • 55 m
  • NPN complementary
  • potentiometer, 270°
  • connector M12 4 pin
  • -10 … 55 °C
  • IP 67
OR18.EL-PV1P.7BCV

Article no.: 11157818

  • Through beam sensors
  • standard
  • receiver
  • 18 mm x 77 mm
  • metal
  • 55 m
  • PNP complementary
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
OR18.EL-PV1P.7BO

Article no.: 11157817

  • Through beam sensors
  • standard
  • receiver
  • 18 mm x 81,5 mm
  • metal
  • 55 m
  • PNP complementary
  • potentiometer, 270°
  • connector M12 4 pin
  • -10 … 55 °C
  • IP 67
OR18.GP-GW1B.7BO

Article no.: 11128094

  • Diffuse sensors with background suppression
  • 18 mm x 65 mm
  • metal
  • 45 … 200 mm
  • pulsed PinPoint LED
  • push-pull
  • qTeach / external
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
OR18.GP-NV1T.7BO

Article no.: 11129327

  • Diffuse sensors with background suppression
  • 18 mm x 65 mm
  • metal
  • 45 … 200 mm
  • pulsed PinPoint LED
  • NPN complementary
  • qTeach
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
OR18.GP-PV1T.7BO

Article no.: 11129323

  • Diffuse sensors with background suppression
  • 18 mm x 65 mm
  • metal
  • 45 … 200 mm
  • pulsed PinPoint LED
  • PNP complementary
  • qTeach
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
OR18.GR-NW1P.71O

Article no.: 11157842

  • Diffuse sensors with background suppression
  • 18 mm x 71,9 mm
  • plastic
  • 40 … 120 mm
  • pulsed red LED
  • NPN
  • mechanical, 4 turn
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.GR-PW1P.71O

Article no.: 11157841

  • Diffuse sensors with background suppression
  • 18 mm x 71,9 mm
  • plastic
  • 40 … 120 mm
  • pulsed red LED
  • PNP
  • mechanical, 4 turn
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.GR.F-NW1Z.71CV

Article no.: 11157809

  • Diffuse sensors with background suppression
  • fixed focus
  • 18 mm x 48,3 mm
  • plastic
  • 50 mm
  • pulsed red LED
  • NPN
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.GR.F-NW1Z.71OV/0010

Article no.: 11157810

  • Diffuse sensors with background suppression
  • fixed focus
  • 18 mm x 48,3 mm
  • plastic
  • 50 mm
  • pulsed red LED
  • NPN
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
OR18.GR.F-PW1Z.71CV

Article no.: 11157807

  • Diffuse sensors with background suppression
  • fixed focus
  • 18 mm x 48,3 mm
  • plastic
  • 50 mm
  • pulsed red LED
  • PNP
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.GR.F-PW1Z.71OV/0010

Article no.: 11157808

  • Diffuse sensors with background suppression
  • fixed focus
  • 18 mm x 48,3 mm
  • plastic
  • 50 mm
  • pulsed red LED
  • PNP
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
OR18.RL-NV1P.7BCV

Article no.: 11157787

  • Retro-reflective sensors
  • standard
  • 18 mm x 77 mm
  • metal
  • 15 m
  • pulsed red laser diode
  • NPN complementary
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
OR18.RL-NV1P.7BO

Article no.: 11157786

  • Retro-reflective sensors
  • standard
  • 18 mm x 81,5 mm
  • metal
  • 15 m
  • pulsed red laser diode
  • NPN complementary
  • potentiometer, 270°
  • connector M12 4 pin
  • -10 … 55 °C
  • IP 67
OR18.RL-PV1P.7BCV

Article no.: 11157785

  • Retro-reflective sensors
  • standard
  • 18 mm x 77 mm
  • metal
  • 15 m
  • pulsed red laser diode
  • PNP complementary
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
OR18.RL-PV1P.7BO

Article no.: 11157784

  • Retro-reflective sensors
  • standard
  • 18 mm x 81,5 mm
  • metal
  • 15 m
  • pulsed red laser diode
  • PNP complementary
  • potentiometer, 270°
  • connector M12 4 pin
  • -10 … 55 °C
  • IP 67
OR18.RR-NW1P.71O

Article no.: 11157781

  • Retro-reflective sensors
  • 18 mm x 67,2 mm
  • plastic
  • 3,5 m
  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.RR-NW1Z.71CV

Article no.: 11157782

  • Retro-reflective sensors
  • 18 mm x 44,8 mm
  • plastic
  • 3,5 m
  • pulsed red LED
  • NPN
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.RR-NW1Z.71OV/0010

Article no.: 11157783

  • Retro-reflective sensors
  • 18 mm x 44,8 mm
  • plastic
  • 3,5 m
  • pulsed red LED
  • NPN
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
OR18.RR-PW1P.71O

Article no.: 11157680

  • Retro-reflective sensors
  • 18 mm x 67,2 mm
  • plastic
  • 3,5 m
  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.RR-PW1Z.71CV

Article no.: 11157768

  • Retro-reflective sensors
  • 18 mm x 44,8 mm
  • plastic
  • 3,5 m
  • pulsed red LED
  • PNP
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.RR-PW1Z.71OV/0010

Article no.: 11157780

  • Retro-reflective sensors
  • 18 mm x 44,8 mm
  • plastic
  • 3,5 m
  • pulsed red LED
  • PNP
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
OR18.RR.T-NW1P.71O

Article no.: 11157789

  • Retro-reflective sensors
  • for longer ranges
  • transparency object detection
  • 18 mm x 67,2 mm
  • plastic
  • 0,5 m
  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67

Did not find what you were looking for?

To the top