• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

type

housing version

dimension

light source

connection types

protection class/approvals

output circuit/interface

operating temperature

Image Product name product group housing sensing distance max. features
OM70-X0150.HI0720.VI

Article no.: 11155463

  • Distance sensors
  • high performance
  • OM70 multi-spot
  • 26 mm x 74 mm
  • metal
  • 100 … 150 mm
  • pulsed red laser diode
  • analog and RS 485
  • Touch Display, RS485
  • connector M12 8 pin
  • -10 … 50 °C
  • IP 67
OM70-X0500.HI0660.VI

Article no.: 11112069

  • Distance sensors
  • high performance
  • OM70 multi-spot
  • 26 mm x 74 mm
  • metal
  • 100 … 500 mm
  • pulsed red laser diode
  • analog and RS 485
  • Touch Display, RS485
  • connector M12 8 pin
  • -10 … 50 °C
  • IP 67

Did not find what you were looking for?

To the top