• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

light source

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

particular characteristics

Image Product name product group housing sensing distance max. features
OGUM 030P8002/S35L

Article no.: 11158869

  • Fork and angle sensors
  • basic
  • 50 mm x 60 mm
  • metal
  • 30 mm
  • pulsed red laser diode
  • PNP
  • potentiometer, 270°
  • connector M8, 3 pin
  • 5 … 45 °C
  • IP 67
OGUM 050P8002/S35L

Article no.: 11158870

  • Fork and angle sensors
  • basic
  • 70 mm x 80 mm
  • metal
  • 50 mm
  • pulsed red laser diode
  • PNP
  • potentiometer, 270°
  • connector M8, 3 pin
  • 5 … 45 °C
  • IP 67
OGUM 080P8002/S35L

Article no.: 11158871

  • Fork and angle sensors
  • basic
  • 100 mm x 80 mm
  • metal
  • 80 mm
  • pulsed red laser diode
  • PNP
  • potentiometer, 270°
  • connector M8, 3 pin
  • 5 … 45 °C
  • IP 67
OGUM 120P8002/S35L

Article no.: 11158872

  • Fork and angle sensors
  • basic
  • 144 mm x 90 mm
  • metal
  • 120 mm
  • pulsed red laser diode
  • PNP
  • potentiometer, 270°
  • connector M8, 3 pin
  • 5 … 45 °C
  • IP 67

Did not find what you were looking for?

To the top