• Image
  • Product name
  • Measuring range
  • Resolution
  • Accuracy (+25 °C)
  • Interface
Filter by attributes

Measuring range

Interface

Connection

Protection DIN EN 60529

Approvals

Image Product name Measuring range Resolution Accuracy (+25 °C) Interface
GIM500R - 1-dimensional
  • 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
  • 0,1 ° CANopen®
  • 0,1 ° SAE J1939
  • 12 bit Analog
  • Typ. ±0.1°
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
GIM500R - 2-dimensional
  • ±10°/±30°/±45°/±60°/±90°
  • 0,1 ° CANopen®
  • ° SAE J1939
  • 12 bit Analog
  • Typ. ±0.1°
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)

Did not find what you were looking for?

To the top