Technical data
Technical data - electrical ratings
Preset
  • 1 preset
Preset setting
  • Press reset button and hold. Enter desired value in any order. Release reset button.
Trigger / end contact
  • At 0000: As momentary contact: Contact duration dependent on speed e.g. 100 ms, at 10000 rpm and 50 revolutions = 1 digit
  • At 9999: As permanent contact, contact remains until reset. If no reset takes place, the contact switches back at 8999.
Trigger / precontact
  • Preset number as momentary contact. End contact as permanent contact
Output contact
  • Change-over contact
Switching voltage
  • 230 VAC / VDC
Switching current
  • 2 A
Switching capacity
  • 100 VA / 30 W
Spark extinguisher
  • Recommended for inductive load
Technical data - mechanical design
Function
  • Meter counter with preset
Display
  • White numbers on black
  • Decimal digits in red
Number of digits
  • 4-digits
Digit height
  • 5,5 mm
Count mode
  • Subtracting in a rotational direction to be indicated, adding in reverse direction
Drive shaft
  • Both sides, ø4 mm
Reset
  • Manual by button to preset
Operating torque
  • ≤0,8 Nm (with 1 rev. = 1 count)
  • ≤0,4 Nm (with 50 rev. = 1 count)
Measuring speed
  • 5 revs. = 1 digit = <2000 m/min
  • 5 revs. = 10 di. = <200.0 m/min
Measuring accuracy
  • 1 m, 1 dm, 1 cm
Measuring range
  • See part number
Ambient temperature
  • 0...+60 °C
Housing type
  • Surface mount housing
Housing colour
  • Grey
Dimensions W x H x L
  • 60 x 62 x 68.5 mm
Dimensions mounting plate
  • 60 x 62 mm
Mounting type
  • Surface mount housing
Weight approx.
  • 350 g
Material
  • Housing: Hostaform POM, grey
Connection
  • Cable 0.3 m, 3-pin

Downloads
Declarations of conformity
Operating instructions

To the top