Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
  • 12...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption typ.
  • 30 mA (24 VDC, w/o load, current output)
  • 10 mA (24 VDC, w/o load, voltage output)
Initializing time
  • ≤500 ms after power on
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA
Load resistor
  • Between Out/0 V ≥3 kΩ / voltage output
  • 270 Ω at 10 VDC (500 Ω at 15 VDC) / current output
Function
  • Linear position feedback
Resolution
  • 12 bit
Linearity
  • ±1 % FS
Absolute accuracy
  • ±1,8 % FS (+25 °C)
  • ±2 % FS (-40...+85 °C)
Sensing method
  • Magnetic
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Technical data - mechanical design
Protection DIN EN 60529
  • IP 67 (housing, drainage holes closed)
  • IP 54 (cable inlet)
Material
  • Cable: Stainless steel cable AISI 316 coated with nylon PA12
  • Housing: plastic
Operating temperature
  • -40...+85 °C
Measuring length
  • 2,3 m
  • 4,7 m
Cable diameter
  • 0,9 mm
Cable fastening
  • Eyelet Height: 5 mm Internal diameter: 8 mm Outer diameter: 15 mm
Pull-in force
  • >1,5 N (pull-in force reduced at low temperatures)
Pull-out force
  • ≤8 N
Relative humidity
  • 95 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 50 g, 11 ms
Weight approx.
  • 625 g
Connection
  • Cable 2 m, radial
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
Instruction
  • Please consider the assembly instructions

Downloads
3D CAD data
Assembly instructions

To the top