Technical data
general data
mounting type
  • flush
special type
  • linearized
type
  • distance measuring
measuring distance Sd
  • 0 … 3 mm
resolution
  • < 0,005 mm (High Accuracy Mode)
repeat accuracy
  • < 0,01 mm
adjustment
  • IO-Link
teach
  • Single point, Two point, Window
linearity error
  • ± 10 µm (S = 0 ... 2 mm)
  • ± 90 µm (S = 0 ... 3 mm)
temperature drift
  • ± 2 % (Full Scale; S = 0 ... 2 mm)
  • ± 3 % (Full Scale; S = 0 ... 3 mm)
hysteresis
  • < 99 % (adjustable)
power on indication
  • LED green
output indicator
  • LED orange
electrical data
response time (factory characteristic)
  • < 1 ms
switching frequency
  • < 1,25 kHz
voltage supply range +Vs
  • 8 … 36 VDC
current consumption max. (no load)
  • 15 mA
output circuit
  • push-pull / IO-Link
output current
  • < 100 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
communications interface
interface
  • IO-Link V1.1
baud rate
  • 230,4 kBaud (COM 3)
cycle time
  • ≥ 0,6 ms
process data length
  • 32 Bit
process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 3 = alarm
  • Bit 4 = SSC3 (frequency)
  • Bit 5 = SSC4 (counter)
  • Bit 16-31 = 16 Bit measurement
IO-Link port type
  • Class A
adjustable parameters
  • measuring range
  • switching point
  • switching hysteresis
  • measured value filtering
  • time filters
  • LED status indicators
  • output logic
  • output circuit
  • counter
  • deactivate the sensor element
  • Find Me function
additional data
  • distance
  • frequency
  • operating cycles
  • operating hours
  • boot cycles
  • operating voltage
  • device temperature
  • histograms
mechanical data
type
  • cylindrical threaded
housing material
  • stainless steel
dimension
  • 8 mm
housing length
  • 46 mm
connection types
  • connector M8
tightening torque max.
  • 10 Nm (A: 7 Nm)
ambient conditions
operating temperature
  • -25 … +75 °C
protection class
  • IP 67

Downloads
3D CAD data
operating instructions
Software

Diagrams

resolution


Drawings

dimension drawing

connection diagram

pin assignment


Accessories
peripherals
11084376
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

USB IO-Link Master

Article no.: 11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable

mounting accessories
10151719
Sensofix series 08 round

Article no.: 10151719

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

connectors and mating connectors
ESG 32SH0200
Connector M8, 3 pin, straight, 2 m

Article no.: 10127785

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32SH0500
Connector M8, 3 pin, straight, 5 m

Article no.: 10127787

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32SH1000
Connector M8, 3 pin, straight, 10 m

Article no.: 10127789

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31SH0200
Connector M8, 3 pin, angular, 2 m

Article no.: 10127794

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31SH0500
Connector M8, 3 pin, angular, 5 m

Article no.: 10127795

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31SH1000
Connector M8, 3 pin, angular, 10 m

Article no.: 10127796

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32SH0500G
Connector M8, 3 pin, straight, 5 m, shielded

Article no.: 10125607

  • connecting cable for connector type M8
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 32SH1000G/T
Connector M8, 3 pin, straight, 10 m, shielded

Article no.: 11092754

  • connecting cable for connector type M8
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 31SH0200G
Connector M8, 3 pin, angular, 2 m, shielded

Article no.: 11010527

  • connecting cable for connector type M8
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 31SH0500G
Connector M8, 3 pin, angular, 5 m, shielded

Article no.: 10128456

  • connecting cable for connector type M8
  • 5 m
  • shielded
  • suitable for flexible cable carriers


To the top