Technical data
General data
Mounting type
  • Quasi-flush
Special type
  • Linearized
Measuring distance Sd
  • 0 … 6 mm
Sensitivity
  • 1,67 V/mm
Resolution
  • < 0.003 mm (stat.)
  • < 0.005 mm (dynam.,S = 0 ... 4 mm)
  • < 0.022 mm (dynam.,S = 0 ... 6 mm)
Repeat accuracy
  • 0.01 mm
Adjustment
  • External Teach-in
Teach
  • 1-point analog, 2-point analog, factory reset
Linearity error
  • ± 25 µm (S = 0 ... 4 mm)
  • ± 60 µm (S = 0 ... 6 mm)
Temperature drift
  • ± 2 % (Full Scale: S = 0 ... 4 mm)
  • ± 5 % (Full Scale: S = 0 ... 6 mm)
Teach-Feedback
  • LED yellow
Electrical data
Response time (factory characteristic)
  • < 1 ms
Voltage supply range +Vs
  • 12 … 36 VDC
Current consumption max. (no load)
  • 15 mA
Output circuit
  • Voltage output
Output signal
  • 0 ... 10 VDC
Load resistance
  • > 4000 Ohm
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 12 mm
Housing length
  • 60 mm
Connection types
  • Connector M12
Tightening torque max.
  • 15 Nm (A: 10 Nm)
Ambient conditions
Operating temperature
  • -25 … +75 °C (Vs = 12 ... 30 VDC)
  • -25 … +60 °C (Vs = 12 ... 36 VDC)
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
Operating Manual
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTOOL-ALL.TEACH
Teach-in Adapter M12

Article no.: 10141584

Mounting accessories
10151720
Sensofix series 12 round

Article no.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Cables with open-ended wires
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A5-11232995

Article no.: 11232995

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A5-11230345

Article no.: 11230345

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A5-11232996

Article no.: 11232996

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A5-11230346

Article no.: 11230346

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A5-11230977

Article no.: 11230977

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A5-11232997

Article no.: 11232997

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A5-11232998

Article no.: 11232998

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A5-11232985

Article no.: 11232985

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A5-11230337

Article no.: 11230337

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A5-11232986

Article no.: 11232986

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A5-11230338

Article no.: 11230338

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A5-11230974

Article no.: 11230974

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A5-11232987

Article no.: 11232987

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A5-11232988

Article no.: 11232988

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233005

Article no.: 11233005

  • M12, female, A-coded, 5-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230351

Article no.: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233006

Article no.: 11233006

  • M12, female, A-coded, 5-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230352

Article no.: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230353

Article no.: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233007

Article no.: 11233007

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11233008

Article no.: 11233008

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233010

Article no.: 11233010

  • M12, female, A-coded, 5-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11230981

Article no.: 11230981

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233011

Article no.: 11233011

  • M12, female, A-coded, 5-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11230357

Article no.: 11230357

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11230982

Article no.: 11230982

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233012

Article no.: 11233012

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A5-11233013

Article no.: 11233013

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A5-11233025

Article no.: 11233025

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A5-11230987

Article no.: 11230987

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A5-11233026

Article no.: 11233026

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A5-11230449

Article no.: 11230449

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A5-11230988

Article no.: 11230988

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A5-11233027

Article no.: 11233027

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A5-11233028

Article no.: 11233028

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A5-11233030

Article no.: 11233030

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A5-11230989

Article no.: 11230989

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A5-11233031

Article no.: 11233031

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A5-11230450

Article no.: 11230450

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A5-11230990

Article no.: 11230990

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A5-11233032

Article no.: 11233032

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A5-11233033

Article no.: 11233033

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233050

Article no.: 11233050

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230997

Article no.: 11230997

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233051

Article no.: 11233051

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230454

Article no.: 11230454

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230998

Article no.: 11230998

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233052

Article no.: 11233052

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233053

Article no.: 11233053

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233055

Article no.: 11233055

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230999

Article no.: 11230999

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233056

Article no.: 11233056

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11230455

Article no.: 11230455

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11231000

Article no.: 11231000

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233057

Article no.: 11233057

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A5-11233058

Article no.: 11233058

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
LED-Cables with open-ended wires
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232990

Article no.: 11232990

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230975

Article no.: 11230975

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232991

Article no.: 11232991

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230402

Article no.: 11230402

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11230976

Article no.: 11230976

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232992

Article no.: 11232992

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11232990 – CAM12.A5-11230975 – CAM12.A5-11232991 – CAM12.A5-11230402 – CAM12.A5-11230976 – CAM12.A5-11232992 – CAM12.A5-11232993 – CAM12.A5-11232994 CAM12.A5-11232993

Article no.: 11232993

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233000

Article no.: 11233000

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230978

Article no.: 11230978

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233001

Article no.: 11233001

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230406

Article no.: 11230406

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11230979

Article no.: 11230979

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233002

Article no.: 11233002

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A5-11233000 – CAM12.A5-11230978 – CAM12.A5-11233001 – CAM12.A5-11230406 – CAM12.A5-11230979 – CAM12.A5-11233002 – CAM12.A5-11233003 – CAM12.A5-11233004 CAM12.A5-11233003

Article no.: 11233003

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A5-11233035

Article no.: 11233035

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A5-11230991

Article no.: 11230991

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A5-11233036

Article no.: 11233036

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A5-11230451

Article no.: 11230451

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A5-11230992

Article no.: 11230992

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A5-11233037

Article no.: 11233037

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A5-11233038

Article no.: 11233038

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free

To the top