Technical data
General data
Mounting type
  • Non-flush
Special type
  • Linearized
Measuring distance Sd
  • 0 … 24 mm
Sensitivity
  • 0,42 V/mm
Resolution
  • < 0.005 mm (stat.)
  • < 0.01 mm (dynam.)
Repeat accuracy
  • 0.02 mm
Adjustment
  • External Teach-in
Teach
  • 1-point analog, 2-point analog, factory reset
Linearity error
  • ± 480 µm
Temperature drift
  • ± 6 % (Full Scale)
Teach-Feedback
  • LED yellow
Electrical data
Response time (factory characteristic)
  • < 5 ms
Voltage supply range +Vs
  • 12 … 36 VDC
Current consumption max. (no load)
  • 20 mA
Output circuit
  • Voltage output
Output signal
  • 0 ... 10 VDC
Load resistance
  • > 4000 Ohm
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Dimension
  • 30 mm
Housing length
  • 60 mm
Connection types
  • Connector M12
Tightening torque max.
  • 100 Nm
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Operating Manual
3D CAD / CAE

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTOOL-ALL.TEACH
Teach-in Adapter M12

Article no.: 10141584

Mounting accessories
11200030
Sensofix series 30

Article no.: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M30.STANDARD
Mounting bracket series 30

Article no.: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Article no.: 11199999

  • Material: Stainless steel / AISI 1.4301
Cables with open-ended wires
Cable with open-ended wires – CAM12.A4-11232793 – CAM12.A4-11232794 – CAM12.A4-11232795 – CAM12.A4-11232796 CAM12.A4-11232793

Article no.: 11232793

  • M12, female, A-coded; 4-poles; PVC, 200 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232793 – CAM12.A4-11232794 – CAM12.A4-11232795 – CAM12.A4-11232796 CAM12.A4-11232794

Article no.: 11232794

  • M12, female, A-coded; 4-poles; PVC, 500 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232793 – CAM12.A4-11232794 – CAM12.A4-11232795 – CAM12.A4-11232796 CAM12.A4-11232795

Article no.: 11232795

  • M12, female, A-coded; 4-poles; PVC, 1000 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232797 – CAM12.A4-11232798 – CAM12.A4-11232799 – CAM12.A4-11232800 CAM12.A4-11232797

Article no.: 11232797

  • M12, female, A-coded; 4-poles; PVC, 200 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232797 – CAM12.A4-11232798 – CAM12.A4-11232799 – CAM12.A4-11232800 CAM12.A4-11232798

Article no.: 11232798

  • M12, female, A-coded; 4-poles; PVC, 500 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232797 – CAM12.A4-11232798 – CAM12.A4-11232799 – CAM12.A4-11232800 CAM12.A4-11232799

Article no.: 11232799

  • M12, female, A-coded; 4-poles; PVC, 1000 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A4-11230400

Article no.: 11230400

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A4-11230334

Article no.: 11230334

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A4-11230929

Article no.: 11230929

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A4-11230335

Article no.: 11230335

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A4-11230336

Article no.: 11230336

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A4-11230930

Article no.: 11230930

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A4-11230931

Article no.: 11230931

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A4-11230403

Article no.: 11230403

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A4-11230342

Article no.: 11230342

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A4-11230934

Article no.: 11230934

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A4-11230343

Article no.: 11230343

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A4-11230344

Article no.: 11230344

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A4-11230935

Article no.: 11230935

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A4-11230936

Article no.: 11230936

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11232883

Article no.: 11232883

  • M12, female, A-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11230347

Article no.: 11230347

  • M12, female, A-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11232884

Article no.: 11232884

  • M12, female, A-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11230349

Article no.: 11230349

  • M12, female, A-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11230350

Article no.: 11230350

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11232885

Article no.: 11232885

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11232886

Article no.: 11232886

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230409

Article no.: 11230409

  • M12, female, A-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230354

Article no.: 11230354

  • M12, female, A-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230939

Article no.: 11230939

  • M12, female, A-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230355

Article no.: 11230355

  • M12, female, A-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230356

Article no.: 11230356

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230940

Article no.: 11230940

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11232888

Article no.: 11232888

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A4-11232900

Article no.: 11232900

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A4-11230379

Article no.: 11230379

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A4-11232901

Article no.: 11232901

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A4-11230380

Article no.: 11230380

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A4-11230381

Article no.: 11230381

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A4-11232902

Article no.: 11232902

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A4-11232903

Article no.: 11232903

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A4-11232904

Article no.: 11232904

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A4-11230382

Article no.: 11230382

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A4-11232905

Article no.: 11232905

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A4-11230383

Article no.: 11230383

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A4-11230384

Article no.: 11230384

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A4-11232906

Article no.: 11232906

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A4-11232907

Article no.: 11232907

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232923

Article no.: 11232923

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230968

Article no.: 11230968

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232924

Article no.: 11232924

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230463

Article no.: 11230463

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230969

Article no.: 11230969

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232925

Article no.: 11232925

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232926

Article no.: 11232926

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232928

Article no.: 11232928

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230970

Article no.: 11230970

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232929

Article no.: 11232929

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230464

Article no.: 11230464

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230971

Article no.: 11230971

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232930

Article no.: 11232930

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11232931

Article no.: 11232931

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
LED-Cables with open-ended wires
Cable with open-ended wires – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232872

Article no.: 11232872

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11230932

Article no.: 11230932

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232873

Article no.: 11232873

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11230401

Article no.: 11230401

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11230933

Article no.: 11230933

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232874

Article no.: 11232874

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232875

Article no.: 11232875

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232878

Article no.: 11232878

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11230937

Article no.: 11230937

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232879

Article no.: 11232879

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11230405

Article no.: 11230405

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11230938

Article no.: 11230938

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232880

Article no.: 11232880

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232881

Article no.: 11232881

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A4-11232908

Article no.: 11232908

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A4-11230960

Article no.: 11230960

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A4-11232909

Article no.: 11232909

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A4-11230460

Article no.: 11230460

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A4-11230961

Article no.: 11230961

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A4-11232910

Article no.: 11232910

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A4-11232911

Article no.: 11232911

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Connection cables
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232676

Article no.: 11232676

  • M12, male, A-coded, 4-poles; PUR, 100 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232678

Article no.: 11232678

  • M12, male, A-coded, 4-poles; PUR, 200 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232679

Article no.: 11232679

  • M12, male, A-coded, 4-poles; PUR, 300 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232681

Article no.: 11232681

  • M12, male, A-coded, 4-poles; PUR, 500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232682

Article no.: 11232682

  • M12, male, A-coded, 4-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232683

Article no.: 11232683

  • M12, male, A-coded, 4-poles; PUR, 1500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232684

Article no.: 11232684

  • M12, male, A-coded, 4-poles; PUR, 2000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230419

Article no.: 11230419

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230941

Article no.: 11230941

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11232933

Article no.: 11232933

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230420

Article no.: 11230420

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230942

Article no.: 11230942

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11232934

Article no.: 11232934

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11232935

Article no.: 11232935

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232937

Article no.: 11232937

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11230943

Article no.: 11230943

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232938

Article no.: 11232938

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11230421

Article no.: 11230421

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11230944

Article no.: 11230944

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232939

Article no.: 11232939

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232940

Article no.: 11232940

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230422

Article no.: 11230422

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230945

Article no.: 11230945

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11232942

Article no.: 11232942

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230423

Article no.: 11230423

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230946

Article no.: 11230946

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11232943

Article no.: 11232943

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11232944

Article no.: 11232944

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232686

Article no.: 11232686

  • M12, male, A-coded, 4-poles; PUR, 100 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232688

Article no.: 11232688

  • M12, male, A-coded, 4-poles; PUR, 200 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232689

Article no.: 11232689

  • M12, male, A-coded, 4-poles; PUR, 300 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232691

Article no.: 11232691

  • M12, male, A-coded, 4-poles; PUR, 500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232692

Article no.: 11232692

  • M12, male, A-coded, 4-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232693

Article no.: 11232693

  • M12, male, A-coded, 4-poles; PUR, 1500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232694

Article no.: 11232694

  • M12, male, A-coded, 4-poles; PUR, 2000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top