Technical data
General data
Type
  • Distance measuring
Measuring distance Sd
  • 50 … 350 mm
Measuring range Mr
  • 300 mm
Adjustment
  • Teach-in: button / RS485
Power on indication
  • LED green
Output indicator
  • LED yellow
Repeat accuracy
  • 2 … 30 µm
Linearity error
  • ± 0.1 % Mr , 50 ... 200 mm
  • ± 0.15 % Mr , 50 ... 350 mm
Beam type
  • Point
Temperature drift
  • 0,05 % Sde/K
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 660 nm
Laser class
  • 2
Maximum pulse power
  • 2 mW
Pulse duration
  • 0.001 ... 1.2 ms
Pulse period
  • 0.2 ... 3.4 ms
Electrical data
Response delay
  • 0.4 ms
Measuring frequency
  • 5000 Hz
Voltage supply range +Vs
  • 12 … 28 VDC
Current consumption max. (no load)
  • 50 mA
Output circuit
  • RS485
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • RS485
Baud rate
  • 57600, adjustable
Protocol
  • Modbus RTU
Mechanical data
Width / diameter
  • 13.6 mm
Height / length
  • 49 mm
Depth
  • 40.3 mm
Design
  • Rectangular, front view
Housing material
  • Die-cast zinc
Front (optics)
  • Glass
Connection types
  • Connector M8 4 pin
Weight
  • 67 g
Ambient conditions
Ambient light immunity
  • < 100 kLux
Protection class
  • IP 67
Operating temperature
  • -10 … +50 °C
Storage temperature
  • -20 … +60 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 30 g / 11 ms, 6 jolts per axis and direction

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
Operating Manual
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10161829
Sensofix series 13

Article no.: 10161829

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
10161695
Mounting bracket for sensors series 13 (L design)

Article no.: 10161695

  • Material: Steel
Cables with open-ended wires
Cable with open-ended wires – CAM8.A4-11232561 CAM8.A4-11232561

Article no.: 11232561

  • M8, female, A-coded; 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232562

Article no.: 11232562

  • M8, female, A-coded; 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232563

Article no.: 11232563

  • M8, female, A-coded; 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232564

Article no.: 11232564

  • M8, female, A-coded; 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232565

Article no.: 11232565

  • M8, female, A-coded; 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232566

Article no.: 11232566

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232567

Article no.: 11232567

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232568

Article no.: 11232568

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232569

Article no.: 11232569

  • M8, female, A-coded; 4-poles; PUR, 2500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232570

Article no.: 11232570

  • M8, female, A-coded; 4-poles; PUR, shielded, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232571

Article no.: 11232571

  • M8, female, A-coded; 4-poles; PUR, shielded, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232572

Article no.: 11232572

  • M8, female, A-coded; 4-poles; PUR, shielded, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232573

Article no.: 11232573

  • M8, female, A-coded; 4-poles; PUR, shielded, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232574

Article no.: 11232574

  • M8, female, A-coded; 4-poles; PUR, shielded, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232575

Article no.: 11232575

  • M8, female, A-coded; 4-poles; PUR, shielded, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232576

Article no.: 11232576

  • M8, female, A-coded; 4-poles; PUR, shielded, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232577

Article no.: 11232577

  • M8, female, A-coded; 4-poles; PUR, shielded, 2500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Connection cables
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237874

Article no.: 11237874

  • M8, male, A-coded, shielded, 4-poles; PUR, shielded, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237875

Article no.: 11237875

  • M8, male, A-coded, shielded, 4-poles; PUR, shielded, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237876

Article no.: 11237876

  • M8, male, A-coded, 4-poles; PUR, shielded 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237877

Article no.: 11237877

  • M8, male, A-coded, 4-poles; PUR, shielded, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237878

Article no.: 11237878

  • M8, male, A-coded, 4-poles; PUR, shielded, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237879

Article no.: 11237879

  • M8, male, A-coded, 4-poles; PUR, shielded, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237880

Article no.: 11237880

  • M8, male, A-coded, 4-poles; PUR, shielded, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM8.A3-11233227 – CAM8.A3-11231058 – CAM8.A3-11233228 – CAM8.A3-11230509 – CAM8.A3-11231059 – CAM8.A3-11233229 – CAM8.A3-11233230 – CAM8.A3-11233231 – CAM8.A3-11230514 – CAM8.A3-11231063 – CAM8.A3-11233223 – CAM8.A3-11230515 – CAM8.A3-11231064 – CAM8.A3-11233224 – CAM8.A3-11233225 – CAM8.A3-11233226 – CAM8.A3-11230370 – CAM8.A3-11230371 – CAM8.A3-11233157 – CAM8.A3-11230372 – CAM8.A3-11233158 – CAM8.A3-11230373 – CAM8.A3-11231054 – CAM8.A3-11231055 – CAM8.A3-11233159 – CAM8.A3-11233160 – CAM8.A4-11230518 – CAM8.A4-11230374 – CAM8.A4-11230375 – CAM8.A4-11231071 – CAM8.A4-11230519 – CAM8.A4-11231072 – CAM8.A4-11231073 – CAM8.A4-11233221 – CAM8.A4-11233222 – CAM8.A3-11230377 – CAM8.A3-11233173 – CAM8.A3-11230517 – CAM8.A3-11231068 – CAM8.A3-11231069 – CAM8.A3-11233174 – CAM8.A3-11233175 – CAM8.A3-11233176 – CAM8.A3-11233177 – CAM8.A3-11233178 – CAM8.A4-11237874 – CAM8.A4-11237875 – CAM8.A4-11237876 – CAM8.A4-11237877 – CAM8.A4-11237878 – CAM8.A4-11237879 – CAM8.A4-11237880 – CAM8.A4-11237881 CAM8.A4-11237881

Article no.: 11237881

  • M8, male, A-coded, 4-poles; PUR, shielded, 2500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top