Technical data
General data
Scanning range Sd
  • 20 … 200 mm
Scanning range close limit Sdc
  • 20 … 200 mm
Scanning range far limit Sde
  • 20 … 200 mm
Repeat accuracy
  • 0.5 mm
Resolution
  • < 0.3 mm
Response time ton
  • < 60 ms
Release time toff
  • < 60 ms
Temperature drift
  • > 50 mm < 2 % of distance to target Sde
Sonic frequency
  • 380 kHz
Adjustment
  • Teach-in
Alignment aid
  • Target indication flashing
Light indicator
  • Yellow LED / red LED
Electrical data
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • Voltage output
Output signal
  • 0 ... 10 V / 10 ... 0 V
Output current
  • 20 mA
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Housing material
  • Plastic (ASA)
Width / diameter
  • 10.4 mm
Height / length
  • 27 mm
Depth
  • 14 mm
Connection types
  • Cable PUR 4 x 0,08, 2 m
Ambient conditions
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD
EPLAN

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZUSDF-USS.S10
Sonic beam deflector for ultrasonic sensors series 10

Article no.: 10162376

  • Set of 2 included 1 x left, 1 x right
Mounting accessories
10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
10133792
Mounting bracket series 10 (L design)

Article no.: 10133792

  • Material: Steel
10114501
Mounting bracket series 10 (U design)

Article no.: 10114501

  • Material: Steel
10162083
Mounting panel for sensors series 10

Article no.: 10162083

10118798
Mounting bracket series 10

Article no.: 10118798

  • Material: Steel

To the top