• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Sensing distance max.

Housing

Housing version

Output circuit

Connection types

Particular characteristics

Operating temperature

Resolution

Adjustability

Image Product name Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.EA0-GP2J.72N

Article no.: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12.9 mm x 32.2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.R50-GP1J.72N

Article no.: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-IA1E.7BF

Article no.: 11704841

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-IAMC.7BF

Article no.: 11704834

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-UA1E.7BF

Article no.: 11704840

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-UAMC.7BF

Article no.: 11704833

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 65 °C
  • IP 67
Inquire
UR12.EA0-GP2C.7BF

Article no.: 11704838

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.P50-GP2C.7BF

Article no.: 11704836

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
  • 2 point proximity switch
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.R50-GP1C.7BF

Article no.: 11704839

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.TA0-ZZZX.7BCU

Article no.: 11704846

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.TA0-ZZZX.7BF

Article no.: 11704837

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.D50-UA1B.72N

Article no.: 11219502

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-IA1E.7BCU

Article no.: 11704850

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-IAMC.7BCU

Article no.: 11704843

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-UA1E.7BCU

Article no.: 11704849

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.D50-UAMC.7BCU

Article no.: 11704842

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.EA0-GP2C.7BCU

Article no.: 11704847

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.P50-GP1C.7BCU

Article no.: 11704844

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.P50-GP1C.7BF

Article no.: 11704835

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR12.P50-GP2C.7BCU

Article no.: 11704845

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
  • 2 point proximity switch
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UR12.R50-GP1C.7BCU

Article no.: 11704848

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Cable 5 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
UNAM 12I9912/S14

Article no.: 10156815

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12I9914/S14

Article no.: 10151966

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9912/S14

Article no.: 10156844

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9914/S14

Article no.: 10147642

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9914/S14D

Article no.: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNCK 09G8914/KS35A/IO

Article no.: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8.6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top