Technical data
Technical data - electrical ratings
Voltage supply
  • 24 VDC ±10 %
Current consumption
  • ≤40 mA
Display
  • LCD, 7-segment display, 2-lines, backlit
Measuring principle
  • Absolute multiturn measuring system
Measuring range
  • -99.99...+999.99 mm -9.999...+99.999 inch
Steps per revolution
  • 1440
Number of revolutions
  • 4096 / 12 bit
Spindle pitch
  • ≤14 mm
Interface
  • RS485 (ASCII protocol)
Data memory
  • Parameter buffer: EEPROM Current value buffer: >10 years by integrated 3 V lithium battery
Programmable parameters
  • Display position horizontal/vertical
  • Measuring unit mm/inch
  • Counting direction
  • Spindle pitch
  • Spindle tolerance
  • Positioning direction
  • Direction arrows
  • Tolerance window
  • Round up/down
Motive positioning
  • 2x softkeys for format alignment
  • Direct motor connection to N 152 by motor cable
Standard DIN EN 61010‑1
  • Protection class II
  • Overvoltage category II
  • Pollution degree 2
Emitted interference
  • DIN EN 61000-6-3
Interference immunity
  • DIN EN 61000-6-2
Approval
  • UL approval / E63076
Technical data - mechanical design
Shaft type
  • ø14 mm (through hollow shaft)
Operating speed
  • ≤600 rpm (short-term)
Protection DIN EN 60529
  • IP 50
Operating temperature
  • -10...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Torque support
  • Torque pin provided at housing
Connection
  • - Cable output (15 cm) with male connector M8, 4-pin
  • - Motor cable with female connector M16, 12-pin
Operation / keypad
  • Membrane with two keys
Housing type
  • Surface-mount with hollow shaft
Dimensions
  • 37 x 75 x 45 mm
Mounting type
  • Directly at shaft end by means of grub screw
Weight approx.
  • 120 g
Material
  • Polyamide black, UL 94V-0

Downloads
Certificates/licenses
Declarations of conformity
Assembly instructions
Operating instructions

To the top