• Image
  • Product name
  • Overview

Filter by attributes

Product group

Data interface

Number of ports

Image Product name Overview
GigE Power Switch

Article no.: 11008795

Overview
    • GigE switch
    • PoE and Jumbo Frame support
    • 4x 1000base-T
    • DIN rail mounting
    • operating voltage: 24-48 V; PoE requires 48 V
Inquire
ZVN-Transceiver SPF+ FS Multi Mode

Article no.: 11700593

Overview
    • 10 GigE SFP+ Transceiver
    • SFP+ module type: Multi Mode Fiber
    • SFP-10GSR-85
    • max. cable distance 300 m via OM3 multi mode fiber
    • wavelength 850 nm
Inquire
ZVN-Transceiver SPF+ FS Single Mode

Article no.: 11700592

Overview
    • 10 GigE SFP+ Transceiver
    • SFP+ module type: Single Mode Fiber
    • SFP-10GLR-31
    • max. cable distance 10 km via single mode fiber
    • wavelength 1310 nm
Inquire
ZVS-USB Stick URCap

Article no.: 11700543

Overview
    • VeriSens URCap - user-friendly app for Universal Robots for easy installation and integration of VeriSens vision sensors
    • direct connection of Verisens to the Polyscope Control of Universal Robots (UR)
    • ready to use VeriSens functionality with only two additional commands
    • automatic coordinate alignment with SmartGrid for fast and precise calibration
    • compatible with UR3e, UR5e, UR10e und UR16e
Inquire

Did not find what you were looking for?

To the top