Technical data
electrical data
number of poles
  • 8
connectors
  • RJ45
  • RJ45
mechanical data
use in cable carriers
  • no
cable length [m]
  • 20 m
weight
  • ≤ 1290 g
material
  • halogen-free, flame resistant
interface
data interface
  • GigE

Downloads
Data sheet

Diagrams

pin assignment


Drawings

pin assignment


To the top