Technical data
electrical data
shielding
  • yes
number of poles
  • 12
connectors
  • M12 female connector, screw lock
  • open wires
mechanical data
bending radius static
  • 44 mm
bending radius moved installation
  • 88 mm
bending cycles
  • 2000000
use in cable carriers
  • yes
cable length [m]
  • 2 m
weight
  • ≤ 210 g
material
  • PUR
interface
data interface
  • process interface
environmental conditions
flame resistance
  • DIN EN 60332-1-2 and VW-1
halogen-free
  • DIN EN 50267-2-1
resistance to oil
  • DIN EN 60811-2-1
operation temperature (static)
  • -30 ... +80 °C
protection class
  • IP 65/67 (camera side)

Downloads
Data sheet
3D CAD

Diagrams

pin assignment


To the top