Technical data
mechanical data
inner diameter
  • 46 mm
external diameter
  • 49,5 mm
material of cover glass
  • laminated safety glass
thread
  • M47 × 0,75
Ø cover glass
  • 38 mm
length of tube
  • 44 mm
material
  • aluminum, hard-anodized
sealing
  • EPDM
  • Gomastit 400

Downloads
Data sheet
3D CAD

Drawings

dimension drawing

schematic diagram


To the top