Technical data
general data
manufacturer
  • Linos
mechanical data
lens mount
  • C-mount
dimensions
  • 42 mm × 59,4 mm
max. outer diameter
  • 42 mm (without knurled screws)
  • 52 mm (with knurled screws)
max. length (excl. thread)
  • 59,4 mm
weight
  • ≤ 210 g
filter thread
  • M 35,5 × 0,5
lens data
lens resolution
  • 20 MP
focal length
  • 35 mm
focal range
  • ≥ 25 mm … < 50 mm
format
  • 1″
aperture
  • F1,6-16
aperture control
  • manual
M.O.D.
  • 0,37 m

Downloads
Data sheet

To the top