Technical data
general data
manufacturer
  • Schneider Kreuznach
mechanical data
lens mount
  • C-mount
dimensions
  • 34 mm × 38,5 mm
max. outer diameter
  • 34 mm (without knurled screws)
  • 44 mm (with knurled screws)
max. length (excl. thread)
  • 34,7 mm
weight
  • ≤ 122 g
filter thread
  • M 30,5 × 0,5
lens data
lens resolution
  • 5 MP
focal length
  • 28 mm
focal range
  • ≥ 25 mm … < 50 mm
format
  • 1.3″
aperture
  • F2,0-11
aperture control
  • manual
M.O.D.
  • 0,064 m
environmental conditions
storage temperature
  • -25 … +70 °C

Downloads
Data sheet

To the top