Technical data
general data
manufacturer
  • Ricoh Imaging
mechanical data
lens mount
  • C-mount
dimensions
  • 43 mm × 47 mm
max. outer diameter
  • 43 mm (without knurled screws)
  • 53 mm (with knurled screws)
max. length (excl. thread)
  • 47 mm
weight
  • ≤ 140 g
filter thread
  • M 40,0 × 0,5
lens data
lens resolution
  • 5 MP
focal length
  • 16 mm
focal range
  • ≥ 12 mm … < 25 mm
format
  • 2/3″
aperture
  • F1,4
aperture control
  • manual
M.O.D.
  • 0,1 m
horizontal angle of view
  • 30,8 °
vertical angle of view
  • 23,4 °
diagonal angle of view
  • 37,9 °
at image format
  • 8,8 × 6,6 mm
environmental conditions
operating temperature
  • -20 … +50 °C

Downloads

To the top