Technical data
electrical data
power supply
  • 48 VDC
power consumption
  • approx. 6 W
PoE class
    • class 0 (at 48 V PoE)

supply
    • up to 15,4 Watt

protective functions
    • protection against polarity reversal disconnection on overload / overtemperature

functionality
auto crossover
  • yes
auto negotiation
  • yes
auto polarity
  • yes
supported packet size
  • Jumbo Frames up to 10 kByte
mechanical data
mounting
  • DIN Rail
dimensions
  • 45 mm × 99 mm × 113,5 mm
material of housing
  • plastic
weight
  • ≤ 222 g
interface
data interface
  • GigE
Ethernet type
  • 1000base-T, 100base-TX, 10base-T
number of ports
  • 6
ports
  • 5x RJ45, 1x SFP
standard
  • IEEE802.3
transfer rate
  • 10 / 100 / 1000 MBit/sec
distance
  • max. 100 m
supported SFP modules
  • 1000base-LX, 1000base-SX, 1000base-TX
environmental conditions
operating temperature
  • +5 … +40 °C
conformity
  • CE
  • RoHS
storage temperature
  • -10 … -70 °C
humidity
  • 10 … 90 % (non-condensing)
protection class
  • IP 20

Downloads
Data sheet

To the top