Technical data
general data
manufacturer
  • Hi-Optel
manufacturer designation
  • HTSFP-24-1112TF-CPT
interface
data interface
  • GigE
Ethernet type
  • 100/1000 BASE-T
number of ports
  • 1
ports
  • RJ45
standard
  • IEEE802.3
transfer rate
  • 1,0 Gb/s
distance
  • max. 100 m
environmental conditions
operating temperature
  • 0 … +70 °C
conformity
  • CE
  • FCC
  • RoHS

Downloads
Data sheet

To the top