Product portfolio
Cameras with USB 3.0 interface

Cameras with USB 3.0 interface

PX series

  • 6 MP / 12 MP
  • Sony quad-tap CCD
  • Up to 25 fps
  • Mono
Open in product selector

Brilliant image quality
Sony quad-tap CCD sensors with EXview HAD CCD II technology

Cameras of the PX series with USB 3.0 interface are based on state-of-the-art Sony quad-tap CCD sensors with EXview HAD CCD II technology merging brilliant image quality, resolutions up to 12 megapixel and high speed.

Outstanding sensitivity, dynamic properties and linearity in conjunction with USB 3.0 interface open up a wide application potential. PX cameras master diffuse light conditions and meet the highest demands on image quality.


Your benefits
  • Brilliant image quality for a precise and reliable image evaluation
    • Sony CCD sensors with EXview HAD CCD II technology
    • Excellent sensitivity, dynamic, linearity and homogeneity
  • Flexible and effortlessly installation
    • Quadratic housing 45 × 45 mm with 3-point mounting at each side and low weight
  • Reliable solutions with long-term stability and precise image analysis
    • Industrial design with extended operating temperature range
  • Reliable and flexible solution of fast processes
    • Powerful feature set with binning, Multi I/O, sequencer
  • High frame rates up to 25 fps
    • Quad-tap sensors and USB 3.0 interface
  • Quick & easy setup
    • Standard-compliant to USB3 Vision and GenICam
    • Plug & Play with USB 3.0 interface

Applications
  • 2D/3D measurement
  • Microscopy
  • Surface inspections
  • Traffic surveillance
  • Logistics
  • Machine Vision

Downloads
Technical and Application Reports / White Paper


To the top