Technical data
sensor information
sensor
  • Sony IMX252
resolution
  • 2048 × 1536 px
exposure time
  • 0,001 … 60000 ms
pixel size
  • 3.45 × 3.45 µm
shutter type
  • Global shutter
sensor type
  • 1/1.8″ CMOS
acquisition formats
image formats, interface frame rate max.
  • Full Frame, 2048 × 1536 px, max. 215 fps
  • Binning 2×2, 1024 × 768 px, max. 215 fps
  • Binning 2×1, 1024 × 1536 px, max. 215 fps
  • Binning 1×2, 2048 × 768 px, max. 215 fps
image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 2048 × 1536 px, max. 215 fps
pixel formats
  • BayerRG8
  • BayerRG10
  • BayerRG12
  • BayerRG12 Packed
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
  • RGB8
  • BGR8
image preprocessing
analog controls
  • Gain (0 … 48 dB)
  • Offset (0 … 255 LSB 12 Bit)
color models
  • Mono
  • Raw Bayer
  • RGB
  • BGR
camera features
synchronization
  • free running
  • trigger
trigger sources
  • Hardware
  • software
  • ActionCommand
trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
internal image buffer
  • 1024 MB
  • 307 images (Trigger Mode)
  • 1 image (Free Running Mode)
interfaces and connectors
data interface
  • 10 Gigabit Ethernet, Transfer rate 10000 Mbits/sec, Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer rate 100 Mbits/sec, Connector: M12 / 8-pol x-coded (SACC-CI-M12FS-8CON-L180-10G)
process interface
  • M12 / 12 pins a-coded (SACC-CI-M12MS-12CON-L180)
power supply
  • via M12/12 pins a-coded
mechanical data
lens mount
  • C-mount
width
  • 60 mm
height
  • 60 mm
depth
  • 99,7 mm
weight
  • ≤ 485 g
material
  • aluminum
electrical data
voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
power consumption
  • approx. 10,3 W @ 12 VDC and 215 fps
non-volatile memory
flash memory size
  • 128 kB
environmental conditions
operating temperature
  • 0 … +65 ° @ T = measurement point
humidity
  • 10 … 90 % (non-condensing)
protection class
  • IP 40
  • IP 54 (with mounted tube and cable)
  • IP 65 (with mounted tube and cable)
  • IP 67 (with mounted tube and cable)
digital I/Os
lines
  • 2 input lines
  • 4 output lines with pulse width modulation (PWM) (max. 48 V / max. 2,5 A)
  • RS232
conformity
conformity
  • CE
  • RoHS

Downloads
Data sheet
manual
software
  • Baumer GAPI SDK v2.x (Windows®)

  • Baumer GAPI SDK v2.x (Linux®)

  • Baumer GAPI SDK v2.x (Linux® ARM®)

  • Baumer GAPI software examples

  • Third Party Software

Installation and operating instructions
Certificates / approvals
3D CAD

Drawings

dimension drawing


Accessories
power supply
Power Supply 24V/1.0A Int. DC Connector

Article no.: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • for VeriSens®

Starter Kit
VLXT Starter Kit

Article no.: 11204995

  • 10-GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
  • Tube system M62 with adapter (11193125) and tube (11185374)
  • Mounting Adapter Type C
  • Heat Sink Type B
  • camera not included

PCIe/Adapter
ZVA-Intel_X550-T2_10GbE_Serv_Adapter

Article no.: 11190893

  • 10-GigE PCIe interface board
  • PCIe x4 (quad lane)
  • converged network adapter
  • dual GigE port

PCIe Ethernet Server Adapter I210

Article no.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors

ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Article no.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port

ZVA-PCIe-1672E-AE

Article no.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required

Gehäusezubehör
Tube Adapter C M62 hard anodized

Article no.: 11193125

  • adapter to mount the Tube M62 hard anodized (11185374/11195426) to VLXT cameras
  • thread: M62
  • length 2 mm

Tube M62 hard anodized

Article no.: 11185374

  • hard anodized lens protection with M62 thread
  • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
  • thread: M62
  • length 58 mm

Tube Module 6 mm M62 hard anodized

Article no.: 11185376

  • modular extension of the lens protection
  • thread: M62
  • length 6 mm

Tube Module 12 mm M62 hard anodized

Article no.: 11185375

  • modular extension of the lens protection
  • thread: M62
  • length 12 mm

Tube Module 36 mm M62 hard anodized

Article no.: 11198906

  • modular extension of the lens protection
  • thread: M62
  • length 36 mm

Tube M62 hard anodized SCHOTT Xensation

Article no.: 11195426

  • hard anodized lens protection with laminated safety glass SCHOTT Xensation®
  • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
  • thread: M62
  • length 58 mm

lens accessories
Filter IR Cut, screwable

Article no.: 11008790

  • IR - blocking filter for C-mount cameras
  • screwable

Filter CL/27 (R2) ROT PENTAX

Article no.: 11006551

  • Ricoh color filter (red)

Filter Pol PENTAX PL27

Article no.: 11092000

  • Ricoh polarization filter
  • linear
  • filter thread

ZVI-FILTER POL. PL30.5 C91353

Article no.: 11175428

  • Ricoh polarization filter
  • linear
  • filter thread M30.5

ZVI-Filter Pol. PL40.5 C91301

Article no.: 11167713

  • Ricoh polarization filter
  • linear
  • filter thread M40.5

ZVL-Adapter S-Mount / C-Mount

Article no.: 11167984

  • Adapter S-mount / C-mount

ZVF-Filter Holder Mounting Tool

Article no.: 11177601

  • Mounting tool to screw in filter holders

lens
Obj Xenoplan 2,0/28-0901

Article no.: 11083301

  • Schneider Kreuznach lens
  • 28 mm
  • F 2,0-11
  • format 1.3''
  • M.O.D. 0,064 m
  • C-mount
Obj Xenoplan 2,8/50-0902

Article no.: 11037739

  • Schneider Kreuznach lens
  • 50 mm
  • F 2,8-16
  • format 1.3"
  • M.O.D. 0,135 m
  • C-mount
Obj Xenoplan 1,4/17-0903

Article no.: 10170041

  • Schneider Kreuznach lens
  • 17 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,16 m
  • C-mount
Obj Xenoplan 1,4/23-0902

Article no.: 11035165

  • Schneider Kreuznach lens
  • 23 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,211 m
  • C-mount
Obj Cinegon 1,8/16-0901

Article no.: 11076106

  • Schneider Kreuznach lens
  • 16 mm
  • F 1,8-22
  • format 1"
  • M.O.D. 0,155 m
  • C-mount
Obj Cinegon 2,1/6-0901

Article no.: 11051937

  • Schneider Kreuznach lens
  • 6 mm
  • F 2,1-16
  • format 2/3"
  • M.O.D. 0,05 m
  • C-mount
Obj Cinegon 1,8/4,8-0902

Article no.: 11035760

  • Schneider Kreuznach lens
  • 4,8 mm
  • F 1,8-11
  • format 2/3"
  • M.O.D. 0,037 m
  • C-mount
Obj Cinegon 1,4/12-0906

Article no.: 10170038

  • Schneider Kreuznach lens
  • 12 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,614 m
  • C-mount
Obj Cinegon 1,9/10-0901

Article no.: 11037743

  • Schneider Kreuznach lens
  • 10 mm
  • F 1,9-22
  • format 1"
  • M.O.D. 0,092 m
  • C-mount
Obj Cinegon 1,4/8-0902

Article no.: 11035932

  • Schneider Kreuznach lens
  • 8 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0.072 m
  • C-mount
Obj LINOS MeVis C 12mm/f1,8

Article no.: 11051401

  • Linos lens
  • 12 mm
  • F 1,8-11
  • format 2/3"
  • M.O.D. 0,03 m
  • C-mount

Obj LINOS MeVis C 16mm/f1,6

Article no.: 11051403

  • Linos lens
  • 16 mm
  • F 1,6-16
  • format 2/3"
  • M.O.D. 0,15 m
  • C-mount

Obj LINOS MeVis C 25mm/f1,6

Article no.: 11051404

  • Linos lens
  • 25 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,26 m
  • C-mount

Obj LINOS MeVis C 35mm/f1,6

Article no.: 11051405

  • Linos lens
  • 35 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,37 m
  • C-mount

Obj LINOS MeVis C 50mm/f1,8

Article no.: 11051406

  • Linos lens
  • 50 mm
  • F 1,8-16
  • format 1"
  • M.O.D. 0,67 m
  • C-mount

Obj Kowa LM12XC 12mm/f2,0

Article no.: 11092574

  • Kowa lens
  • 12 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM16XC 16mm/f2,0

Article no.: 11092592

  • Kowa lens
  • 16 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM25XC 25mm/f2,0

Article no.: 11092593

  • Kowa lens
  • 25 mm
  • F 2,0-16
  • format 4/3"
  • M.O.D. 0,15 m
  • C-mount

Obj Kowa LM35XC 35mm/f2,0

Article no.: 11092597

  • Kowa lens
  • 35 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,2 m
  • C-mount

Obj Kowa LM8HC 8mm/f1,4

Article no.: 11092599

  • Kowa lens
  • 8 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM12HC 12mm/f1,4

Article no.: 11092600

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM16HC 16mm/f1,4

Article no.: 11092601

  • Kowa lens
  • 16 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM25HC 25mm/f1,4

Article no.: 11092602

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM25HC-SW 25mm/f1,4

Article no.: 11092603

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • SWIR optimized
  • C-mount

Obj Kowa LM35HC-SW 35mm/f1,4

Article no.: 11092605

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,4 m
  • SWIR optimized
  • C-mount

Obj Kowa LM8JCM 8mm/f1,4

Article no.: 11092788

  • Kowa lens
  • 8 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-CC0814-5M

Article no.: 11093212

  • Ricoh Imaging lens
  • 8 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-CC1614-5M

Article no.: 11093211

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-CC2514-5M

Article no.: 11093213

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM12HC-SW 12,5mm/f1,4

Article no.: 11097919

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • locating screw for aperture and focus
  • via RS485 interface
  • M.O.D. 0,9 m
  • C-mount

ZVL-LM3NCM 3,5mm/f2,4

Article no.: 11116658

  • Kowa lens
  • 3,5 mm
  • F 2,4-14
  • format 1/1.8''
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-BC2518-9M

Article no.: 11154325

  • Ricoh Imaging lens
  • 25 mm
  • F 1,8-16
  • format 1,1"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC3518-9M

Article no.: 11154326

  • Ricoh Imaging lens
  • 35 mm
  • F 1,6-16
  • format 1,1"
  • M.O.D. 0,15 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC5024-9M

Article no.: 11154327

  • Ricoh Imaging lens
  • 50 mm
  • F 2,4-22
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC7528-9M

Article no.: 11154328

  • Ricoh Imaging lens
  • 75 mm
  • F 2,8-32
  • format 1,1"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V0828-MPY

Article no.: 11181608

  • Computar lens
  • 8 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V1228-MPY

Article no.: 11181609

  • Computar lens
  • 12 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V1628-MPY

Article no.: 11181640

  • Computar lens
  • 16 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V2528-MPY

Article no.: 11181641

  • Computar lens
  • 25 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V3528-MPY

Article no.: 11181642

  • Computar lens
  • 35 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V5028-MPY

Article no.: 11181643

  • Computar lens
  • 50 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,55 m
  • locating screw for aperture and focus
  • C-mount

ZVL-LM12JC10M

Article no.: 11193127

  • Kowa lens
  • 12 mm
  • F 1,8-11
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

Obj Kowa LM35HC 35mm/f1,4

Article no.: 11143330

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM50HC 50mm/f1,4

Article no.: 11143331

  • Kowa lens
  • 50 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,5 m
  • C-mount

ZVL-FL-BC1220-9M

Article no.: 11201119

  • Ricoh Imaging lens
  • 12 mm
  • F 2.0-16
  • format 1,1"
  • M.O.D. 0.08 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC1618-9M

Article no.: 11201121

  • Ricoh Imaging lens
  • 16 mm
  • F 1.8-16
  • format 1,1"
  • M.O.D. 0.08 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Varioptic_C-C-39N0-160-R33

Article no.: 11207011

  • Corning® Varioptic® lens
  • 16 mm
  • F 2.8
  • format 2/3"
  • M.O.D. 0.11 m
  • locating screw for aperture
  • C-mount
  • RS232 interface (3.3 V, 100 mA)

ZVL-Varioptic_C-C-39N0-250-R33

Article no.: 11207010

  • Corning® Varioptic® lens
  • 25 mm
  • F 4-22
  • format 2/3"
  • M.O.D. 0.12 m
  • locating screw for aperture
  • C-mount
  • RS232 interface with 6-pin JST connector (3.3 V, 100 mA)

ZVL-Dimension_2.8/8_C

Article no.: 11214035

  • available

ZVL-Dimension_2/12_C

Article no.: 11214036

  • Carl Zeiss lens
  • 12 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,101 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/18_C

Article no.: 11214038

  • Carl Zeiss lens
  • 18 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,090 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/25_C

Article no.: 11214039

  • Carl Zeiss lens
  • 25 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,152 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/35_C

Article no.: 11214040

  • Carl Zeiss lens
  • 35 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,209 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/50_C

Article no.: 11214041

  • Carl Zeiss lens
  • 50 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,311 m
  • locating screw for aperture and focus
  • C-mount

network components
Module SFP 1000BASE-T

Article no.: 11008781

  • SFP module
  • 1000base-T connection
  • RJ45 connector

Module SFP 1000BASE-SX

Article no.: 11008782

  • SFP fibre module
  • 1000base-SX connection
  • reach up to 500 m
  • Duplex LC interface

GigE Power Switch Extended

Article no.: 11008794

  • GigE switch
  • PoE and Jumbo Frame support
  • 5x 1000base-T
  • 1x SFP module
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V

GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V

cable
Cable GigE M12X/RJ45, 5,0 m

Article no.: 11101979

  • Gigebit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock)
  • not cable carrier compatible
  • length 5,0 m

Cable GigE M12X/RJ45, 10,0 m

Article no.: 11117630

  • Gigebit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock)
  • not cable carrier compatible
  • length 10,0 m

Cable GigE M12X/RJ45, 15,0 m

Article no.: 11117632

  • Gigebit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock)
  • not cable carrier compatible
  • length 15,0 m

Cable GigE M12X/RJ45, 20,0 m

Article no.: 11117633

  • Gigebit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock)
  • not cable carrier compatible
  • length 20,0 m

Cable GigE M12X/RJ45, STP 2.0m, flex

Article no.: 11185139

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 2,0 m

Cable GigE M12X/RJ45, STP 5.0m, flex

Article no.: 11195760

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m

Cable GigE M12X/RJ45, STP 10.0m, flex

Article no.: 11195761

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m

Cable GigE M12X/RJ45, STP 15.0m, flex

Article no.: 11195762

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m

Cable GigE M12X/RJ45, STP 20.0m, flex

Article no.: 11196995

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m

ESG 34JP0200G
Connection cable M12/12-pin <i>VeriSens</i><sup>®</sup>

Article no.: 11048452

  • shielded connecting cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 2,0 m

ESG 34JP0500G
Connection cable M12/12-pin <i>VeriSens</i><sup>®</sup>

Article no.: 11043780

  • shielded connecting cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m

ESG 34JP1000G
Connection cable M12/12-pin <i>VeriSens</i><sup>®</sup>

Article no.: 11048455

  • shielded connecting cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m

ESW 33JP0200G
Connection cable M12/12-pin <i>VeriSens</i><sup>®</sup>

Article no.: 11048456

  • shielded connecting cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 2,0 m

Cable Power Adapter M12/DC Connector
Adapter connection cable M12/12-pin <i>VeriSens</i><sup>®</sup>

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11048452 ESG 34JP0200G

ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 2,0 m

ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m

ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m

ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195099

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 20,0 m

ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 2,0 m

ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m

ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m

ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195096

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • length 20,0 m

mountings and heat sinks
Mounting Adapter Type C

Article no.: 11053252

  • camera mounting adapter for TX, VisiLine®, VisiLine® IP, VCXG.I, LXG, LXC, PX and SX/HX cameras incl. screws (hexagon socket) and washers
  • stable sidewise mounting

Mounting Adapter Type H

Article no.: 11191852

  • camera mounting adapter for cameras of the CX, LXG, LXC and QX series incl. screw (hexagon socket)
  • rotatable mounting

Heat Sink Type A

Article no.: 11037580

  • heat sink for TX, VCXG.I, VisiLine®, VisiLine® IP, LXG, LXC, PX and SX/HX cameras incl. screws (hexagon socket) and washers
  • 48 mm x 33 mm x 16,5 mm

Heat Sink Type B

Article no.: 11114702

  • heat sink for TX, VCXG.I, VisiLine®, VisiLine® IP, LXG, LXC, PX and SX/HX cameras incl. screws (hexagon socket) and washers
  • 50 mm x 50 mm x 40 mm

illumination accessories
ZVI-Polarizer_FLDR_i90B

Article no.: 11167410

  • Polarization filter for Falcon illumination FLDR-i90B

ZVI-Polarizer_holder_FLDR_i90B

Article no.: 11167411

  • Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
  • incl. screws

ZVI-FLDR_i90B_DP_Diffuser A1_421

Article no.: 11167413

  • Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B

Multi headed cable Type A4
Split cable for illumination

Article no.: 11207774

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connectors for four illuminations
  • Separate powering of camera and illumination. Double version of Output 1.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Multi headed cable Type B1
Split cable for illumination

Article no.: 11214470

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Multi headed cable Type B2
Split cable for illumination

Article no.: 11214471

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/3-pin female connectors for two illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Multi headed cable Type B4
Split cable for illumination

Article no.: 11207776

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Multi headed cable Type C4
Split cable for illumination

Article no.: 11207777

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera, I/Os and illuminations; enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
  • The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output. 
  • Protection class IP65/IP67
  • Length: 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
illumination
FFPR-i100-W

Article no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • cable length: 0,3 m
  • diameter: 100 mm
  • connector and pin assignment suitable for VeriSens® XC series

FLDL-i150x15-W

Article no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

FLDL-TP-Si200x100-W

Article no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 216 mm × 226 mm × 23,5 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

FLDL-TP-Si36-W

Article no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

FLDL-TP-Si85x77-W

Article no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

FLDM-i100-W

Article no.: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • cable length: 0,3 m
  • diameter: 130 mm
  • connector and pin assignment suitable for VeriSens® XC series

FLDM-i250-W

Article no.: 11086535

  • flashable LED dome light
  • white
  • 24 V
  • cable length: 0,3 m
  • diameter: 280 mm
  • connector and pin assignment suitable for VeriSens® XC series

FLDR-i90B-IR24

Article no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • cable length: 0,3 m
  • diameter: 94 mm
  • connector and pin assignment suitable for VeriSens® XC series

FLDR-i90B-SR24

Article no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • cable length: 30 cm
  • diameter: 94 mm
  • connector and pin assignment suitable for VeriSens® XC series

FLDR-i90B-W

Article no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • cable length: 0,3 m
  • diameter: 94 mm
  • connector and pin assignment suitable for VeriSens® XC series

FLFL-Si60-IR24

Article no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-FLDL-i86x15-W

Article no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI_LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to VeriSens® M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapterkabel VeriSens® (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)

ZVI_LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to VeriSens® M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapterkabel VeriSens® (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)

ZVI_LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to VeriSens® M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapterkabel VeriSens® (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)

ZVI_LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to VeriSens® M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapterkabel VeriSens® (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)

ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Article no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Article no.: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Article no.: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Article no.: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Article no.: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Article no.: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Article no.: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-TOPLIGHT80_24VDC_rot617nm_30°
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

Article no.: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Article no.: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Article no.: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
  • connector and pin assignment suitable for VeriSens® XC series

ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Article no.: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
  • connector and pin assignment suitable for VeriSens® XC series


To the top