Product portfolio
Universal edge detection, e.g. for copy counting – Single package detection – The entry-level model in copy counting

Universal edge detection, e.g. for copy counting

SCATEC-2

  • Lap stream copy counting
  • Interference pulse suppression
  • Configurable sensitivity and output pulse length
  • Minimum edge thickness 0.2 mm
Open in product selector
Universal edge detection, e.g. for copy counting – Single package detection – The entry-level model in copy counting

Single package detection

SCATEC-2 Box

  • Special version for individual package detection with seamless product conveyance
  • Precise triggering of code reading or package marking systems
  • Single package counting
Open in product selector
Precision class – detecting the finest edges

Precision class – detecting the finest edges

SCATEC-10 / SCATEC-15

  • Lap stream copy counting/single sheet detection
  • Optimum working distance of 70 / 100 mm
  • Minimum edge thickness 0.1 mm
  • Sync-input
  • Interference pulse/trailing edge suppression
Open in product selector
Universal edge detection, e.g. for copy counting – Single package detection – The entry-level model in copy counting

The entry-level model in copy counting

SCATEC-J

  • Lap stream copy counting
  • Minimum edge thickness 1.5 mm
  • Default dead time of 10 ms for interference pulse suppression
To the product

Video "Individual package detection"
 

The new SCATEC-2 Box model eliminates the need for putting a gap between products and readjusting, which accelerates the process and saves time and money. Thanks to the reliable detection of the smallest edges, SCATEC-2 Box also delivers precise results even with seamless product conveyance. The sensors do not even need to be readjusted if the package changes.


Your benefits
  • Reliable single sheet detection
    • Edge detection down to 0.1 mm ensures reliable counting of single sheets
  • Compact plastic housing for confined installation environments
    • Smallest edge detector on the market, merely 30 mm
  • Speed – up to 3 million copies per hour
    • Reliable product detection even at the highest conveyor speeds
  • Plug & Play – saving time and cost
    • Quick and convenient setup. Easy retrofit, no need for sensor reconfiguration after exchange
  • Seamless detection
    • Precise edge detection ensures reliable copy counting even in seamless product conveyance
  • Support
    • Fast, easy and reliable support thanks to the ScaDiag diagnostics
  • Multi-functional
    • Providing the right functions to reliably meet the challenges of the most demanding applications

Applications
  • Copy counting in lap stream, gripper transportation, compensating stacker
  • Precise edge detection for exact triggering, e.g. of a label unit
  • Edge detection in the cutting process in laminating installations
  • Precise triggering in seamless product conveyance
  • Single package counting

Technology
Copy counter – SCATEC – Technology
  • Non-contact optical sensing principle
  • One laser light source – two receivers (V and R)
  • Reacts to edges that face the laser beam
  • The edge passing the laser beam will change the light reflection (v/r) in both receivers; the object is being detected
  • Known interference is suppressed

ScaDiag diagnostic software
The unique ScaDiag diagnostic software allows for in-process data acquisition in the event of something unexpected. The real-time process data are forwarded to the Baumer technical support team and allow us to quickly address to the problem - without the need for any process interruption. Even from remote.


Downloads
Brochures / Catalogs


To the top