Technical data
General data
Type
  • Liquid level sensor
Light source
  • Pulsed infrared diode
Nominal pressure (probe tip)
  • 10 bar
Output indicator
  • LED yellow
Sensitivity adjustment
  • No
Wave length
  • 880 nm
Measurement type
  • Contact with medium
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 15 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Normally open (NO)
Output circuit
  • PNP
Output current
  • 200 mA
Short circuit protection
  • No
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Width / diameter
  • 30 mm
Height / length
  • 81 mm
Thread
  • M16x1 mm
Design
  • Cylindrical
Material (sensing device)
  • Polysulphone
Housing material
  • Polysulphone
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Operating temperature
  • 0 … +65 °C
Protection class
  • IP 67

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

To the top