Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
  • 14...30 VDC
Reverse polarity protection
  • Yes
Consumption typ.
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤170 ms after power on
Response time
  • < 1 ms
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Function
  • Multiturn
  • Singleturn
Teach range
  • 5°...359.9° (singleturn)
  • 5°...32767 turns (multiturn)
Absolute accuracy
  • ±0,15 ° (+20 ±15 °C)
  • ±0,25 ° (-40...+85 °C) sensor (see info working distance)
Accuracy analog output
  • ±0.5 % of whole measuring range (-40...+85 °C)
Sensing method
  • Magnetic
Interference immunity
  • DIN EN 61000-6-2
  • ISO 11452-2:2004* / -5:2002*
  • ISO 7637-2:2004*
  • ISO 10605:2008 + Amd 1:2014 (CD ±8 kV / AD ±15 kV)
  • * Severity level according to ECE R10 (Rev. 4)
Emitted interference
  • DIN EN 61000-6-4 CISPR 25:2008 (30..1000 MHz)
  • ISO 7637-2:2004*
  • * Severity level according to ECE R10 (Rev. 4)
Programmable parameters
  • Measuring range teachable
Diagnostic function
  • DATAVALID
Factory setting
  • 360° and 10 revolutions (other on request)
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Protection DIN EN 60529
  • IP 67
Operating speed
  • ≤6000 rpm
Working distance
  • 1,1 ±0.9 mm axial / ≤0.3 mm eccentricity
Material
  • Housing: steel, powder-coated
  • Flange: aluminium
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C5-M (CX) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 500 g, 1 ms
Weight approx.
  • 250 g
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Instruction
  • Use in safety functions exclusively based on Application Note and MTTFd reliability prediction (request separately).

Downloads
3D CAD data
Declarations of conformity
Assembly instructions

Accessories
Connectors and cables
Female connector M12, 5-pin, straight, without cable

Article no.:10153968

  • Female connector M12, 5-pin, straight

Female connector M12, 5-pin, straight, shielded, 5 m cable

Article no.:11046266

  • Female connector M12, 5-pin, straight

Cable with male/female M12, 5-pin, straight, A-coded, 5 m

Article no.:11144306


To the top