Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption typ.
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤170 ms after power on
Interface
  • CANopen®
  • SAE J1939
Function
  • Multiturn
  • Singleturn
Profile conformity
  • CANopen® CiA communication profile DS 301, LSS profile DSP 305, device profile DS 406
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Absolute accuracy
  • ±0,15 ° (+20 ±15 °C)
  • ±0,25 ° (-40...+85 °C) (see info working distance)
Sensing method
  • Magnetic
Code sequence
  • CW: ascending values with clockwise sense of rotation; looking at flange
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
Interference immunity
  • DIN EN 61000-6-2
  • ISO 11452-2:2004* / -5:2002*
  • ISO 7637-2:2004*
  • ISO 10605:2008 + Amd 1:2014 (CD ±8 kV / AD ±15 kV)
  • * Severity level according to ECE R10 (Rev. 4)
Emitted interference
  • DIN EN 61000-6-4 CISPR 25:2008 (30...1000 MHz)
  • ISO 7637-2:2004*
  • * Severity level according to ECE R10 (Rev. 4)
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Protection DIN EN 60529
  • IP 67
Operating speed
  • ≤6000 rpm
Working distance
  • 1,1 ±0.9 mm axial / ≤0.3 mm eccentricity
Material
  • Housing: steel, powder-coated
  • Flange: aluminium
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 500 g, 1 ms
Weight approx.
  • 250 g
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Instruction
  • Use in safety functions exclusively based on Application Note and MTTFd reliability prediction (request separately).

Downloads
Data sheet
3D CAD data
software
Declarations of conformity
Assembly instructions
Manual

Accessories
Mounting accessories
Set of spring plate for encoders ø58 mm

Article no.:11136718

Clamp set ø15 mm

Article no.:10252773

  • Set consists of three eccentric fixing

Connectors and cables
Female connector M12, 5-pin, straight, shielded, 5 m cable

Article no.:11046266

  • Female connector M12, 5-pin, straight


To the top